您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MV38 - Flow Control with Swivelling acetal push-in fitting
C Matic
Category Fittings
Function Fittings
MV Line - Function Fittings
flow_controls
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/mv_line_function_fittings/flow_controls/mv38_flow_control_with_swivelling_acetal_push-in_fitting.prj},{NB=04280C32},{SHA256=xaW3bP0Nb9TxfaBgXxnfJn+L2pM/zjH53kn3O5j0S3k=},{INAME=04280c32},{NAME=04280c32},{NNCUSTOM=MV38},{NTCUSTOM=Flow Control with Swivelling acetal push-in fitting},{NBCUSTOM=04280C32},{LINACUSTOM=04280C32},{STEPFILE=04280C32},{PNGFILE=MV38},{DWGFILE=MV38},{CODE=04280C32},{TYPE=MV38 06 14},{MAT=Brass Nickel Plated},{TUBO=6},{D1=G1/4},{D2=12.0},{D2IN=.472},{L1=6.4},{L1IN=.252},{L2=17.4},{L2IN=.685},{L3MAX=39.5},{L3MAXIN=1.555},{L4=24.3},{L4IN=.957},{CH=10},{G=28.0},{GOZ=.988},{FLOW=OUT},{WT=-20 ÷ 70},{WTF=-4 ÷ 158},{WP=0 ÷ 10},{WPP=145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3MAX
[mm]
L3MAXIN
[in]
L4
[mm]
L4IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
FLOW
[Flow control]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
04280B10
04280B10
MV38 04 M5
Brass Nickel Plated
4
M5x0,8
9.7
.382
4.0
.157
12.0
.472
25.5
1.004
17.6
.693
6
8.0
.282
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280B11
04280B11
MV38 04 18
Brass Nickel Plated
4
G1/8
9.7
.382
5.2
.205
15.1
.594
31.8
1.252
19.1
.752
9
17.0
.600
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280B30
04280B30
MV38 06 M5
Brass Nickel Plated
6
M5x0,8
12.0
.472
4.0
.157
11.5
.453
25.5
1.004
21.5
.846
6
9.0
.317
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280B31
04280B31
MV38 06 18
Brass Nickel Plated
6
G1/8
12.0
.472
5.2
.205
15.1
.594
31.8
1.252
22.7
.894
9
18.0
.635
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280B32
04280B32
MV38 06 14
Brass Nickel Plated
6
G1/4
12.0
.472
6.4
.252
17.4
.685
39.5
1.555
24.3
.957
10
31.0
1.093
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280B41
04280B41
MV38 08 18
Brass Nickel Plated
8
G1/8
14.0
.551
5.2
.205
14.9
.587
31.8
1.252
23.0
.906
9
20.0
.705
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280B42
04280B42
MV38 08 14
Brass Nickel Plated
8
G1/4
14.0
.551
6.4
.252
17.4
.685
39.5
1.555
24.6
.969
10
32.0
1.129
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280B43
04280B43
MV38 08 38
Brass Nickel Plated
8
G3/8
14.0
.551
7.0
.276
20.0
.787
50.0
1.969
26.5
1.043
14
59.0
2.081
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280B52
04280B52
MV38 10 14
Brass Nickel Plated
10
G1/4
16.0
.630
6.4
.252
17.4
.685
39.5
1.555
27.0
1.063
10
33.0
1.164
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280B53
04280B53
MV38 10 38
Brass Nickel Plated
10
G3/8
16.0
.630
7.0
.276
20.0
.787
50.0
1.969
28.5
1.122
14
60.0
2.116
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280C10
04280C10
MV38 04 M5
Brass Nickel Plated
4
M5x0,8
9.7
.382
4.0
.157
12.0
.472
25.5
1.004
17.6
.693
6
8.0
.282
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280C11
04280C11
MV38 04 18
Brass Nickel Plated
4
G1/8
9.7
.382
5.2
.205
15.1
.594
31.8
1.252
19.1
.752
9
14.5
.511
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280C30
04280C30
MV38 06 M5
Brass Nickel Plated
6
M5x0,8
12.0
.472
4.0
.157
11.5
.453
25.5
1.004
21.5
.846
6
9.0
.317
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280C31
04280C31
MV38 06 18
Brass Nickel Plated
6
G1/8
12.0
.472
5.2
.205
15.1
.594
31.8
1.252
22.7
.894
9
15.0
.529
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280C32
04280C32
MV38 06 14
Brass Nickel Plated
6
G1/4
12.0
.472
6.4
.252
17.4
.685
39.5
1.555
24.3
.957
10
28.0
.988
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280C41
04280C41
MV38 08 18
Brass Nickel Plated
8
G1/8
14.0
.551
5.2
.205
14.9
.587
31.8
1.252
23.0
.906
9
16.0
.564
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280C42
04280C42
MV38 08 14
Brass Nickel Plated
8
G1/4
14.0
.551
6.4
.252
17.4
.685
39.5
1.555
24.6
.969
10
32.0
1.129
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280C43
04280C43
MV38 08 38
Brass Nickel Plated
8
G3/8
14.0
.551
7.0
.276
20.0
.787
50.0
1.969
26.5
1.043
14
58.0
2.046
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280C52
04280C52
MV38 10 14
Brass Nickel Plated
10
G1/4
16.0
.630
6.4
.252
17.4
.685
39.5
1.555
27.0
1.063
10
33.0
1.164
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280C53
04280C53
MV38 10 38
Brass Nickel Plated
10
G3/8
16.0
.630
7.0
.276
20.0
.787
50.0
1.969
28.5
1.122
14
54.5
1.922
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280V10
04280V10
MV38 04 M5
Brass Nickel Plated
4
M5x0,8
9.7
.382
4.0
.157
12.0
.472
25.5
1.004
17.6
.693
6
8.0
.282
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280V11
04280V11
MV38 04 18
Brass Nickel Plated
4
G1/8
9.7
.382
5.2
.205
15.1
.594
31.8
1.252
19.1
.752
9
14.5
.511
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280V30
04280V30
MV38 06 M5
Brass Nickel Plated
6
M5x0,8
12.0
.472
4.0
.157
11.5
.453
25.5
1.004
21.5
.846
6
9.0
.317
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280V31
04280V31
MV38 06 18
Brass Nickel Plated
6
G1/8
12.0
.472
5.2
.205
15.1
.594
31.8
1.252
22.7
.894
9
15.0
.529
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04280V32
04280V32
MV38 06 14
Brass Nickel Plated
6
G1/4
12.0
.472
6.4
.252
17.4
.685
39.5
1.555
24.3
.957
10
28.0
.988
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表