您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Other Automotive Connector Accessories
TE Connectivity
Connectors
Automotive Truck Bus & Off Road Connectors
Connector Accessories
Powered by
CAD模型選擇
{teconnectivity/connectors/automotive_truck_bus_and_off_road_connectors/connector_accessories/other_automotive_connector_accessories.prj},{NB=2203259-2},{PN=2203259-2},{SHA256=ocwkHGZLkDMfVdFQdGjQ76xN9vThfLXwhNtbt5jUg74=},{INAME=00212__c2d22032592d22dc22d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2203259-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=Outer ferrule, open crimp-barrel, FAKRA},{ALIAS=N/A},{AT=Ferrule}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
AT
Accessory Type
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
IS
Industry Standard
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
SERVICEABLE
Serviceable
ⁿ/ₐ
0411-027-0405
0411-027-0405
EXT TOOL
HC 5840 D
Other
N/A
N/A
N/A
N/A
N/A
Other
N/A
Black
N/A
N/A
N/A
None
450
Box
No
0411-204-1605
0411-204-1605
EXT TOOL
ZPF000000000138274, 28440...
Other
N/A
N/A
N/A
N/A
N/A
Other
N/A
Blue
N/A
N/A
N/A
None
2000
Box
No
0411-240-2005
0411-240-2005
EXT TOOL
ZPF000000000136224, 28440...
Other
N/A
N/A
N/A
N/A
N/A
Other
N/A
Red
N/A
N/A
N/A
None
2500
Box
No
0411-291-1405
0411-291-1405
EXT TOOL
ZPF000000000131743, 28440...
Other
N/A
N/A
N/A
N/A
N/A
Other
N/A
Green
N/A
N/A
N/A
None
2000
Box
No
0411-310-1605
0411-310-1605
EXT TOOL
ZPF000000000131744, 28440...
Other
N/A
N/A
N/A
N/A
N/A
Other
N/A
Blue
N/A
N/A
N/A
None
2000
Box
No
0411-336-1605
0411-336-1605
EXT TOOL
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0411-337-1205
0411-337-1205
EXT TOOL
ZPF000000000137132, 28440...
Other
N/A
N/A
N/A
N/A
N/A
Other
N/A
Orange
N/A
N/A
N/A
None
1500
Box
No
0411-353-0805
0411-353-0805
EXT TOOL
ZPF000000000131741
Other
N/A
N/A
N/A
N/A
N/A
Other
N/A
Green
N/A
N/A
N/A
None
350
Box
No
0411-354-1605
0411-354-1605
EXT TOOL
N/A
Other
N/A
N/A
N/A
N/A
N/A
Other
N/A
Brown
N/A
N/A
N/A
None
2000
Box
No
0421-203-04141
0421-203-04141
REDUCING SLV
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1011-026-0205
1011-026-0205
CLIP, ATTACHMENT, GREY
ZPF000000000136955
Mounting Clips
N/A
N/A
N/A
Panel
N/A
Other
N/A
Gray
N/A
N/A
N/A
N/A
2500
Box
N/A
1011-027-0805
1011-027-0805
CLIP
ZPF000000000131772
Mounting Clips
N/A
N/A
N/A
Panel
N/A
Other
N/A
N/A
N/A
N/A
N/A
N/A
3000
Box
N/A
1011-030-0205
1011-030-0205
CLIP
ZPF000000000131771, 1011-...
Mounting Clips
N/A
N/A
N/A
Panel
N/A
Other
N/A
Black
N/A
N/A
N/A
N/A
2500
Box
N/A
1011-047-0605
1011-047-0605
RET SLEEVE
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1011-052-1205
1011-052-1205
RET SLEEVE
ZPF000000000131851
Other
N/A
N/A
N/A
N/A
N/A
Other
N/A
Gray
N/A
N/A
N/A
N/A
2000
Box
N/A
1011-053-1205
1011-053-1205
RET SLEEVE
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1011-086-0605
1011-086-0605
RET SLEEVE
ZPF000000000131849
Other
N/A
N/A
N/A
N/A
N/A
Other
N/A
Black
N/A
N/A
N/A
N/A
3000
Box
N/A
1011-310-0205
1011-310-0205
MOUNTING CLIP plastic, bl...
ZPF000000000138943, 82026...
Mounting Clips
Wire-to-Wire
N/A
N/A
N/A
N/A
PA GF
N/A
Black
-55 – 125
-67 – 257
N/A
None
1
Box
No
1027-001-0800
1027-001-0800
CLIP
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1027-003-1200
1027-003-1200
CLIP
ZPF000000000139328
Mounting Clips
N/A
N/A
N/A
Panel
N/A
Other
N/A
Other
N/A
N/A
N/A
N/A
1000
Box
N/A
1027-004-1200
1027-004-1200
CLIP
ZPF000000000131774
Mounting Clips
N/A
N/A
N/A
Panel
N/A
Steel
N/A
Other
N/A
N/A
N/A
N/A
1000
Box
N/A
1027-005-1200
1027-005-1200
CLIP
ZPF000000000131776
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1027-008-1200
1027-008-1200
METAL CLIP, 11MM HOLE SID...
N/A
Mounting Clips
Wire-to-Wire
N/A
N/A
N/A
N/A
Other
N/A
Natural
-55 – 125
-67 – 257
N/A
None
1
Package
No
1027-014-0800
1027-014-0800
CLIP
ZPF000000000131775
Mounting Clips
N/A
N/A
N/A
Panel
N/A
Steel
N/A
Other
N/A
N/A
N/A
N/A
1000
Box
N/A
1027-017-1200
1027-017-1200
METAL CLIP, 8.2MM HOLE SI...
N/A
Mounting Clips
Wire-to-Wire
N/A
N/A
N/A
N/A
Other
N/A
Natural
-55 – 125
-67 – 257
N/A
None
1
Package
No
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Automotive Seals & Cavity Plugs
TE Connectivity
05.12.2019
Automotive, Truck, Bus, & Off-Road Housings
TE Connectivity
05.12.2019
Crimp Wire Pins, Tabs & Ferrules
TE Connectivity
27.05.2020
Automotive, Truck, Bus & Off-Road Terminals
TE Connectivity
27.05.2020
Uncategorised Group 2
TE Connectivity
15.01.2020
Automotive Connector Caps & Covers
TE Connectivity
05.12.2019
AT06-12SX-RDXXX - 12-Way Plug, Female Connector with A Position Key and Red...
Amphenol Sine Systems
16.09.2021
AT06-12SX-RDXXX - 12-Way Plug, Female Connector with A Position Key and Red...
Amphenol
10.05.2022
Rectangular Power Connectors
TE Connectivity
11.12.2019
Slices
TE Connectivity
27.05.2020
Automotive Connector Locks & Position Assurance
TE Connectivity
05.12.2019
Data Connectivity Housings
TE Connectivity
05.12.2019
Ttransistor Sockets
TE Connectivity
05.12.2019
Circular Connector Contact Inserts
TE Connectivity
05.12.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表