您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Filter BG4 - Futura series
Knocks Fluid-Technik
Futura series
Filter
Powered by
CAD模型選擇
{knocks/futura_series/filter/filter_bg4_asmtab.prj},{NB=036858},{CNSORDERNO=036858},{TYP=KFIL-434-5-PC-AMC},{DN=10013430},{ARTNR=FU 6140},{DESC1=Filter G3/4 5µm mit PC-Behälter, Schutzkorb und vollautomatischem Ablass (drucklos geschlossen)},{DESC2=Filter G3/4 5µm with PC bowl, bowl guard and automatic drain (usually closed)},{INFOE=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-91304.FF02_en.pdf},{INFOG=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-91304.FF02.pdf},{GEW=G 3/4},{KA=VA},{BTYP2=PC},{MANOMETER=-},{INFO=Info pdf},{PPATH=assemblies/filter_bg4_asmtpl.prj},{PRA=2},{BTYP=0},{CNSMASSEXACT=0.764}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Part-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
034765
034765
KFIL-434-5-PC-B-HA
Filter G3/4 5µm with PC b...
0.753
034420
034420
KFIL-41-5-PC-B-HA
Filter G1 5µm with PC bow...
0.686
034420
034420
KFIL-41-5-PC-B-HA
no data
0.686
034766
034766
KFIL-434-5-PC-B-AM
Filter G3/4 5μm with PC b...
0.764
036858
036858
KFIL-434-5-PC-AMC
Filter G3/4 5µm with PC b...
0.764
034421
034421
KFIL-41-5-PC-B-AM
Filter G1 5µm with PC bow...
0.697
036857
036857
KFIL-41-5-PC-B-AMC
Filter G1 5µm with PC bow...
0.697
038442
038442
KFIL-434-5-H-HA
Filter G3/4 5µm with meta...
1.413
038444
038444
KFIL-41-5-H-HA
Filter G1 5µm with metal ...
1.346
038450
038450
KFIL-434-5-H-AM
Filter G3/4 5µm with meta...
1.424
038452
038452
KFIL-41-5-H-AM
Filter G1 5µm with metal ...
1.357
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Filter regulator BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Prefilter BG4 - Futura series
Knocks Fluid-Technik
26.08.2021
Prefilter BG0 - Futura series
Knocks Fluid-Technik
26.08.2021
Filter regulator BG0 - Futura series
Knocks Fluid-Technik
26.08.2021
Active carbon filter BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Filter BG0 - Futura series
Knocks Fluid-Technik
26.08.2021
Finefilter BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Finefilter BG4 - Futura series
Knocks Fluid-Technik
26.08.2021
Active carbon filter BG4 - Futura series
Knocks Fluid-Technik
26.08.2021
Mounting bracket for panel mounting BG0 - Futura series
Knocks Fluid-Technik
26.08.2021
Bowl BG2 (M - AM) - Standard series
Knocks Fluid-Technik
26.08.2021
Feedback regulator BG3 - Standard series
Knocks Fluid-Technik
26.08.2021
Pressure regulator pneumatic pilot operated BG7 - Standard series
Knocks Fluid-Technik
26.08.2021
Precision regulator BG1 (FDR 07) - Standard series
Knocks Fluid-Technik
26.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表