您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Service 2 unit BG1 - Futura series
Knocks Fluid-Technik
Futura series
Service 2 unit
Powered by
CAD模型選擇
{knocks/futura_series/service_2_unit/service_2_unit_bg1_asmtab.prj},{NB=031063},{CNSORDERNO=031063},{TYP=KS2U-114-10-5-PC-B-AM},{DN=10015181},{ARTNR=FU 611},{DESC1=Wartungseinheit G1/4 0,5-10 5µm mit PC-Behälter, Schutzkorb und vollautomatischem Ablass},{DESC2=Service 2 unit G1/4 0,5-10 5µm with PC bowl, bowl guard and automatic drain},{INFOE=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-92801.CC07_en.pdf},{INFOG=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-92801.CC07.pdf},{GEW=G 1/4},{KA=VA},{BTYP=0},{BTYP2=PC},{G=0},{S=0},{MANOMETER=-},{PRA=3},{INFO=Info pdf},{PPATH=assemblies/service_2_unit_bg1_asmtpl.prj},{CNSMASSEXACT=0.702}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Part-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
029896
029896
KS2U-114-8-5-PC-B-HA
Service 2 unit G1/4 0,5-8...
0.673
030410
030410
KS2U-114-10-5-PC-B-HA
Service 2 unit G1/4 0,5-1...
0.674
031061
031061
KS2U-114-4-5-PC-B-HA
Service 2 unit G1/4 0,2-4...
0.669
92801.CC18
92801.CC18
KS2U-114/2
Service 2 unit G1/4 0,1-2...
0.666
92801.CC24
92801.CC24
KS2U-114/1
Service 2 unit G1/4 0,1-1...
0.658
031068
031068
KS2U-114-16-5-PC-B-HA
Service 2 unit G1/4 0,5-1...
0.681
029900
029900
KS2U-138-8-5-PC-B-HA
Service 2 unit G3/8 0,5-8...
0.646
030412
030412
KS2U-138-10-5-PC-B-HA
Service 2 unit G3/8 0,5-1...
0.647
92801.DD12
92801.DD12
KS2U-138/4
Service 2 unit G3/8 0,2-4...
0.642
92801.DD18
92801.DD18
KS2U-138/2
Service 2 unit G3/8 0,1-2...
0.639
92801.DD24
92801.DD24
KS2U-138/1
Service 2 unit G3/8 0,1-1...
0.636
031086
031086
KS2U-138-16-5-PC-B-HA
Service 2 unit G3/8 0,5-1...
0.634
029896
029896
KS2U-114-8-5-PC-B-HA
Service 2 unit 1/4-18 NPT...
0.691
029891
029891
KS2U-114-8-5-PC-B-HA-G
Service 2 unit G1/4 0,5-8...
0.746
036466
036466
KS2U-114-10-5-PC-B-HA-G
Service 2 unit G1/4 0,5-1...
0.743
035483
035483
KS2U-114-16-5-PC-B-HA-G
Service 2 unit G1/4 0,5-1...
0.754
029899
029899
KS2U-138-8-5-PC-B-HA-G
Service 2 unit G3/8 0,5-8...
0.719
037323
037323
KS2U-138-10-5-PC-HA-G
Service 2 unit G3/8 0,5-1...
0.717
047217
047217
KS2U-138-16-5-PC-B-HA-G
Service 2 unit G3/8 0,5-1...
0.708
029901
029901
KS2U-114-8-5-PC-B-AM
Service 2 unit G1/4 0,5-8...
0.702
031063
031063
KS2U-114-10-5-PC-B-AM
Service 2 unit G1/4 0,5-1...
0.702
031062
031062
KS2U-114-4-5-PC-B-AM
Service 2 unit G1/4 0,2-4...
0.698
92801.CC19
92801.CC19
KS2U-114/2 AM
Service 2 unit G1/4 0,1-2...
0.694
92801.CC25
92801.CC25
KS2U-114/1 AM
Service 2 unit G1/4 0,1-1...
0.692
92801.CC31
92801.CC31
KS2U-114/16 AM
Service 2 unit G1/4 0,5-1...
0.709
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Coupling kit wall mounting BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Pressure switch (210) - Futura series, Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Gauge BG1, BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Filter regulator BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Gauge BG4 - Futura series
Knocks Fluid-Technik
26.08.2021
Coupling kit BG1 for wall assembly - Futura series
Knocks Fluid-Technik
26.08.2021
Prefilter BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Distributor BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Ball valve BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Filter BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Service 2 unit BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Coupling kit wall mounting BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Distributor BG0 - Futura series
Knocks Fluid-Technik
26.08.2021
Coupling kit BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表