您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0340 - Piston valve 3/2 way servo-assisted
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/32wege/0340.prj},{NB=0340-042864-3/2-Wege-Magnetventil fuer Gase und Fluessigkeiten},{BUNR=042864},{WW=C},{DN=25.0},{DWST=BB},{LTA=G1},{WKST=Ms},{SP=110},{FR=50},{KV=10.00},{PN=0,5-10},{VAR1=},{A=82.0},{A1=72.0},{A2=54.0},{B=60.0},{H=239.5},{L=110.0},{R=G11/4},{D1=33.25},{D2=30.29},{GT1=18.0},{R1=38.94},{R2=41.91},{GT2=20.0},{H1=17.000},{H2=11.000},{B1=60.000},{B2=72.000},{H3=122.50},{H4=86.50},{H5=74.50},{SW1=41.0},{SW2=54.0},{SW3=20.5},{M=44.0},{N=66.0},{O=9.0},{H6=9.5},{R3=8.0},{H7=64.5},{H8=31.0},{CNSMASSEXACT=2.757}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
DWST
Sealing material
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
WKST
Body material
ⁿ/ₐ
SP
voltage
[V]
FR
Frequency
[Hz]
KV
Kv-Wert
[m3/h]
PN
Pressure range
[bar]
VAR1
variable code 1
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
0340-042506-3/2-way Solen...
042506
C
8.0
BB
G1/4
Ms
012
DC
0.95
0,5-16
0.915
0340-041317-3/2-way Solen...
041317
C
8.0
BB
G1/4
Ms
024
DC
0.95
0,5-16
0.879
0340-041318-3/2-way Solen...
041318
C
8.0
BB
G1/4
Ms
024
50
0.95
0,5-16
0.913
0340-041325-3/2-way Solen...
041325
C
8.0
BB
G1/4
Ms
110
50
0.95
0,5-16
0.910
0340-041329-3/2-way Solen...
041329
C
8.0
BB
G1/4
Ms
230
50
0.95
0,5-16
0.882
0340-041351-3/2-way Solen...
041351
C
12.0
BB
G3/8
Ms
024
50
2.30
0,5-16
1.148
0340-041353-3/2-way Solen...
041353
C
12.0
BB
G3/8
Ms
230
50
2.30
0,5-16
1.145
0340-041333-3/2-way Solen...
041333
C
12.0
BB
G1/2
Ms
024
DC
2.60
0,5-16
1.079
0340-041334-3/2-way Solen...
041334
C
12.0
BB
G1/2
Ms
024
50
2.60
0,5-16
1.081
0340-041340-3/2-way Solen...
041340
C
12.0
BB
G1/2
Ms
110
50
2.60
0,5-16
1.108
0340-041346-3/2-way Solen...
041346
C
12.0
BB
G1/2
Ms
230
50
2.60
0,5-16
1.075
0340-042277-3/2-way Solen...
042277
C
12.0
BB
G1/2
Ms
240
50
2.60
0,5-16
1.100
0340-041354-3/2-way Solen...
041354
C
20.0
BB
G3/4
Ms
024
DC
6.60
0,5-16
2.269
0340-041665-3/2-way Solen...
041665
C
20.0
BB
G3/4
Ms
024
50
6.60
0,5-16
2.200
0340-041359-3/2-way Solen...
041359
C
20.0
BB
G3/4
Ms
110
50
6.60
0,5-16
2.180
0340-041361-3/2-way Solen...
041361
C
20.0
BB
G3/4
Ms
230
50
6.60
0,5-16
2.185
0340-041537-3/2-way Solen...
041537
C
25.0
BB
G1
Ms
024
DC
10.00
0,5-10
2.820
0340-042864-3/2-way Solen...
042864
C
25.0
BB
G1
Ms
110
50
10.00
0,5-10
2.757
0340-041364-3/2-way Solen...
041364
C
25.0
BB
G1
Ms
230
50
10.00
0,5-10
2.813
0340-042319-3/2-way Solen...
042319
C
40.0
BB
G11/2
Ms
024
DC
24.00
0,5-10
6.169
0340-041366-3/2-way Solen...
041366
C
40.0
BB
G11/2
Ms
230
50
24.00
0,5-10
6.210
0340-088533-3/2-way Solen...
088533
C
8.0
BB
G1/4
Ms
230
50
0.95
0,5-16
1.090
0340-291776-3/2-way Solen...
291776
C
12.0
BB
G1/2
Ms
024
50
2.60
0,5-16
1.080
0340-268548-3/2-way Solen...
268548
C
8.0
BB
G1/4
Ms
024
DC
0.95
0,5-16
HA02
0.912
0340-041785-3/2-way Solen...
041785
C
12.0
BB
G1/2
Ms
024
DC
2.60
0,5-16
HA02
1.107
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6281 - 2/2-Way Solenoid Valve, Servo-assisted, General Purpose
Buerkert
08.12.2023
5404 - Servo-assisted 2/2-way piston valve
Buerkert
08.12.2023
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
08.12.2023
2012-ASME - Pneumatically operated 2/2 way globe valve CLASSIC, ASME BPE
Buerkert
08.12.2023
8030 - Inline flowmeter for continuous measurements
Buerkert
08.12.2023
8225e - Digital conductivity transmitter
Buerkert
08.12.2023
3321 - Electromotive 2/2 way globe valve
Buerkert
23.04.2020
Modèle 58269 - 2 pieces ATEX flanged ball valve with ISO mounting pad - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
2509 - Male connector DIN EN 175301-803 - connector shape A
Buerkert
08.12.2023
6013dvgw - 2/2-Way-Compact-Solenoid-Valve for gases
Buerkert
08.12.2023
8805 - Ball valve / Butterfly valve with pneumatic rotary actuator
Buerkert
08.12.2023
2000-ISO-CLAMP - 2/2-way Angle Seat Valve with Clamp - Clamp ISO 2852 for I...
Buerkert
08.12.2023
2031-VS-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC with s...
Buerkert
08.12.2023
8222 - Conductivity meter
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表