您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0331 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/32wege/0331.prj},{NB=0331-041531-3/2-Wege-Magnetventil, Flansch},{BUNR=041531},{WW=D},{DN=3.0},{DWST=NBR},{SP=110},{FR=50},{WKST=MS},{LTA=Flansch},{VARIANTE=0},{CNSMASSEXACT=0.490}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
DWST
Sealing material
[mm]
SP
voltage
[V]
FR
Frequency
ⁿ/ₐ
WKST
Body material
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
0331-048354-3/2-way Solen...
048354
C
2.0
FPM
024
DC
VA
Flansch
0.480
0331-041183-3/2-way Solen...
041183
C
2.0
NBR
024
DC
MS
Flansch
0.456
0331-041184-3/2-way Solen...
041184
C
2.0
NBR
024
50
MS
Flansch
0.490
0331-041188-3/2-way Solen...
041188
C
2.0
NBR
230
50
MS
Flansch
0.456
0331-044989-3/2-way Solen...
044989
C
2.0
NBR
110
50
MS
Flansch
0.490
0331-055364-3/2-way Solen...
055364
C
2.0
NBR
240
50
MS
Flansch
0.480
0331-045796-3/2-way Solen...
045796
C
3.0
FPM
024
DC
VA
Flansch
0.480
0331-052420-3/2-way Solen...
052420
C
3.0
NBR
024
DC
VA
Flansch
0.480
0331-041231-3/2-way Solen...
041231
C
3.0
FPM
024
DC
MS
Flansch
0.490
0331-041195-3/2-way Solen...
041195
C
3.0
NBR
024
DC
MS
Flansch
0.456
0331-041198-3/2-way Solen...
041198
C
3.0
NBR
024
50
MS
Flansch
0.460
0331-041202-3/2-way Solen...
041202
C
3.0
NBR
110
50
MS
Flansch
0.450
0331-041209-3/2-way Solen...
041209
C
3.0
NBR
230
50
MS
Flansch
0.456
0331-041214-3/2-way Solen...
041214
C
3.0
NBR
240
50
MS
Flansch
0.490
0331-043518-3/2-way Solen...
043518
C
3.0
NBR
024
DC
MS
Flansch
0.490
0331-056118-3/2-way Solen...
056118
C
3.0
EPDM
024
50
MS
Flansch
0.490
0331-022287-3/2-way Solen...
022287
C
4.0
EPDM
230
50
VA
Flansch
0.470
0331-041234-3/2-way Solen...
041234
D
2.0
NBR
024
DC
MS
Flansch
0.456
0331-041235-3/2-way Solen...
041235
D
2.0
NBR
024
50
MS
Flansch
0.490
0331-041798-3/2-way Solen...
041798
D
2.0
NBR
110
50
MS
Flansch
0.490
0331-041242-3/2-way Solen...
041242
D
2.0
NBR
230
50
MS
Flansch
0.460
0331-058190-3/2-way Solen...
058190
D
2.0
NBR
240
50
MS
Flansch
0.480
0331-041247-3/2-way Solen...
041247
D
3.0
NBR
024
DC
MS
Flansch
0.490
0331-041248-3/2-way Solen...
041248
D
3.0
NBR
024
50
MS
Flansch
0.500
0331-041531-3/2-way Solen...
041531
D
3.0
NBR
110
50
MS
Flansch
0.490
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
0331AP - Manifold
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
08.12.2023
8312 - Pressure transmitter with CANopen interface
Buerkert
19.10.2020
5411 - 3/2-way solenoid valve for pneumatic applications
Buerkert
09.11.2020
AFC BFC - FR.L Combination
AirTAC
21.07.2022
5282 - Servo-assisted 2/2-way diaphragm valve
Buerkert
08.12.2023
8025 - Insertion flowmeter or batch controller with paddle wheel and flow t...
Buerkert
08.12.2023
0330A - Direct-acting 2/2 or 3/2 way pivoted armature valve analytic
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
6013ex - 2/2-Way-Compact-Solenoid-Valve-EEx
Buerkert
08.12.2023
8620 - mxCONTROL Multifunction Controller
Buerkert
08.12.2023
0343 - 3/2 way Solenoid Valve, Pilot Controlled with Pivoted Armature Valve...
Buerkert
08.12.2023
8702 - Mass Flow Meter for Gases (MFM)
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表