您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0330A - Direct-acting 2/2 or 3/2 way pivoted armature valve analytic
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/32wege/0330a.prj},{NB=0330-A-4-FPM-G1/4-230/50},{W=2/2},{GSD=0},{G=G1/4},{A=Analyse},{WW=A},{WWS=wwa7.jpg},{N=4},{KV=0.290},{DB=Vakuum-3},{DW=FPM},{U=230/50},{V=1},{CNSMASSEXACT=0.430}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
W
2/2 or 3/2 way
ⁿ/ₐ
G
Thread
ⁿ/ₐ
A
Version
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
N
Orifice size
[mm]
KV
cv-value water m/h
ⁿ/ₐ
DB
Pressure range
[bar]
DW
Sealing material
ⁿ/ₐ
U
Voltage/Frequency V/Hz
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
0330-A-2-FPM-G1/4-024/DC
2/2
G1/4
analysis
A
2
0.110
vacuum-10
FPM
024/DC
0.430
0330-A-2-FPM-G1/4-024/50
2/2
G1/4
analysis
A
2
0.110
vacuum-10
FPM
024/50
0.400
0330-A-2-FPM-G1/4-110/50
2/2
G1/4
analysis
A
2
0.110
vacuum-10
FPM
110/50
0.400
0330-A-2-FPM-G1/4-230/50
2/2
G1/4
analysis
A
2
0.110
vacuum-10
FPM
230/50
0.430
0330-A-3-FPM-G1/4-024/DC
2/2
G1/4
analysis
A
3
0.230
vacuum-6
FPM
024/DC
0.430
0330-A-3-FPM-G1/4-024/50
2/2
G1/4
analysis
A
3
0.230
vacuum-6
FPM
024/50
0.440
0330-A-3-FPM-G1/4-110/50
2/2
G1/4
analysis
A
3
0.230
vacuum-6
FPM
110/50
0.400
0330-A-3-FPM-G1/4-230/50
2/2
G1/4
analysis
A
3
0.230
vacuum-6
FPM
230/50
0.430
0330-A-4-FPM-G1/4-024/DC
2/2
G1/4
analysis
A
4
0.290
vacuum-3
FPM
024/DC
0.430
0330-A-4-FPM-G1/4-024/50
2/2
G1/4
analysis
A
4
0.290
vacuum-3
FPM
024/50
0.400
0330-A-4-FPM-G1/4-110/50
2/2
G1/4
analysis
A
4
0.290
vacuum-3
FPM
110/50
0.400
0330-A-4-FPM-G1/4-230/50
2/2
G1/4
analysis
A
4
0.290
vacuum-3
FPM
230/50
0.430
0330-T-2-FPM-G1/4-024/DC
3/2
G1/4
analysis
T
2
0.110
vacuum-8
FPM
024/DC
0.420
0330-T-2-FPM-G1/4-024/50
3/2
G1/4
analysis
T
2
0.110
vacuum-8
FPM
024/50
0.400
0330-T-2-FPM-G1/4-110/50
3/2
G1/4
analysis
T
2
0.110
vacuum-8
FPM
110/50
0.400
0330-T-2-FPM-G1/4-230/50
3/2
G1/4
analysis
T
2
0.110
vacuum-8
FPM
230/50
0.425
0330-T-3-FPM-G1/4-024/DC
3/2
G1/4
analysis
T
3
0.230
vacuum-5
FPM
024/DC
0.420
0330-T-3-FPM-G1/4-024/50
3/2
G1/4
analysis
T
3
0.230
vacuum-5
FPM
024/50
0.427
0330-T-3-FPM-G1/4-110/50
3/2
G1/4
analysis
T
3
0.230
vacuum-5
FPM
110/50
0.400
0330-T-3-FPM-G1/4-230/50
3/2
G1/4
analysis
T
3
0.230
vacuum-5
FPM
230/50
0.420
0330-T-4-FPM-G1/4-024/DC
3/2
G1/4
analysis
T
4
0.290
vacuum-3
FPM
024/DC
0.430
0330-T-4-FPM-G1/4-024/50
3/2
G1/4
analysis
T
4
0.290
vacuum-3
FPM
024/50
0.400
0330-T-4-FPM-G1/4-110/50
3/2
G1/4
analysis
T
4
0.290
vacuum-3
FPM
110/50
0.400
0330-T-4-FPM-G1/4-230/50
3/2
G1/4
analysis
T
4
0.290
vacuum-3
FPM
230/50
0.425
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
08.12.2023
2518 - Cable Plug DIN EN 175301-803 - Form A
Buerkert
20.10.2021
0331 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
5282 - Servo-assisted 2/2-way diaphragm valve
Buerkert
08.12.2023
6011 - Plunger valve 2/2 way direct-acting
Buerkert
21.12.2023
8025 - Insertion flowmeter or batch controller with paddle wheel and flow t...
Buerkert
08.12.2023
3280 - 2-way motor valve
Buerkert
14.01.2020
6013ex - 2/2-Way-Compact-Solenoid-Valve-EEx
Buerkert
08.12.2023
8314 - Pressure Transmitter - OEM
Buerkert
08.12.2023
6013a - 2/2-Way-Compact-Solenoid-Valve-analysis-Version
Buerkert
08.12.2023
8206 - Redox-Transmitter with digital display
Buerkert
08.12.2023
8792 - Digital electropneumatic positioner
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表