您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
ISO 8133 - Fork joint hinge with pin
CMB Cilindri
Accessories
Powered by
CAD模型選擇
{cmbcilindri/accessori/fork_joint_hinge_with_pin_asmtab.prj},{NB=0205007000033},{MM=45},{KK=M33x2},{KKNDM=33},{KKP=2.00},{CK=36},{CL=100},{CM=50},{CJ=99},{LE=54},{ER=50},{CG=56},{CODICE=0205007000033},{D1=36},{S=1.750},{D3=33.200},{A=5.600},{B=4.000},{D5=2.500},{D2=34.000},{M=1.850},{T=1.000},{N=3.000},{PPATH=fork_joint_hinge_with_pin_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MM
Rod
[mm]
KK
(Metric)
ⁿ/ₐ
CK
f8 Ø
[mm]
CL
max
[mm]
CM
b12
[mm]
CJ
js13
[mm]
LE
min
[mm]
ER
max
[mm]
CG
[mm]
CODICE
Code
ⁿ/ₐ
0205007000010
12
M10x1.25
10
24
12
32
13
12
19
0205007000010
0205007000012
14
M12x1.25
12
32
16
36
19
17
21
0205007000012
0205007000014
18
M14x1.5
14
40
20
38
19
17
21
0205007000014
0205007000016
22
M16x1.5
20
60
30
54
32
29
32
0205007000016
0205007000020
28
M20x1.5
20
60
30
60
32
29
32
0205007000020
0205007000027
36
M27x2
28
80
40
75
39
34
40
0205007000027
0205007000033
45
M33x2
36
100
50
99
54
50
56
0205007000033
0205007000042
56
M42x2
45
120
60
113
57
53
56
0205007000042
0205007000048
70
M48x2
56
140
70
126
63
59
75
0205007000048
0205007000064
90
M64x3
70
160
80
168
83
78
95
0205007000064
0205007000072
72
M72x3
70
160
80
168
83
78
95
0205007000072
0205007000080
110
M80x3
70
160
80
168
83
78
95
0205007000080
0205007000090
140
M90x3
100
230
100
250
90
95
160
0205007000090
0205007000100
140
M100x3
100
230
100
250
90
95
160
0205007000100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Vertical male counterhinge
CMB Cilindri
19.10.2021
Type 09 - Cap fixed clevis
CMB Cilindri
19.10.2021
Rod eye
CMB Cilindri
19.10.2021
Type 08 - Rear spherical bearing
CMB Cilindri
19.10.2021
ISO 6982/DIN 24338 - Rod eye with spherical bearing
CMB Cilindri
19.10.2021
Fork joint hinge with pin - ISO 8133
Mecanizados Alcoy
13.08.2013
Rod eye with spherical bearing
CMB Cilindri
19.10.2021
Type 08 - Rear spherical bearing
CMB Cilindri
19.10.2021
DIN 24556/24554 - Male hinge support with spherical bearing
CMB Cilindri
19.10.2021
ISO 8132 - Trunnion mounting block
CMB Cilindri
19.10.2021
Female clevis Type FRC - ISO 8133
Duplomatic
11.04.2024
ISO 8133/DIN 24555 - Rod eye with spherical bearing
CMB Cilindri
19.10.2021
ISO 8132 - Vertical female counterhinge (ISO 8132)
CMB Cilindri
19.10.2021
ISO 8133 - Female clevis
NEXOIL
09.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表