您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ruggedized Backshells & Adapters
TE Connectivity
Connectors
Connector Backshells & Adapters
Powered by
CAD模型選擇
{teconnectivity/connectors/connector_backshells_and_adapters/ruggedized_backshells_and_adapters.prj},{NB=902654-000},{PN=902654-000},{SHA256=vOjwh5Au+quM7fmXyf9K+OEafc1ApYdtKxIlPiPwhAk=},{INAME=00626__c2d9026542d0002do2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-902654-000.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=TXR54AB00-1004AI},{ALIAS=9-1197014-7},{PAT=Tinel-Lock Adapter}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
PAT
Pluggable I/O Accessory Type
ⁿ/ₐ
AA
Adapter Angle
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TDT
Termination Device Type
ⁿ/ₐ
CSS
Connector Shell Size
ⁿ/ₐ
TDI
Termination Device Included
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APM
Adapter Plating Material
ⁿ/ₐ
TEAC
TE Adapter Code
ⁿ/ₐ
AES
Adapter Entry Size
ⁿ/ₐ
OT
Overbraid Termination
ⁿ/ₐ
CDRMM
Cable Diameter Range
[mm]
CDRIN
Cable Diameter Range
[in]
CEDMM
Cable Entry Diameter
[mm]
CEDIN
Cable Entry Diameter
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
SSRHR
Salt Spray Resistance
[Hr]
CDSN
Connector Detail Specification Number
ⁿ/ₐ
CGSN
Connector General Specification Number
ⁿ/ₐ
MANUFACTURER
Manufacturer
ⁿ/ₐ
001349-000
001349-000
TXR40AB00-1404AI
1190010-2, TXR40AB00-1404...
Tinel-Lock Adapter
0
Tinel-Lock Adapter
Side-Entry Tinel-Lock Rin...
D, 15
TR04AI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
40
4
Tinel-Lock Ring
3.2 – 5.1
.125 – .2
.2 – 6.4
.01 – .25
-65 – 175
-85 – 347
500
D38999/40, D38999/24, D38...
MIL-DTL-38999 Series IV/C...
N/A
001445-000
001445-000
TXR40AB00-2016AI
6-1190010-5, TXR40AB00-20...
Tinel-Lock Adapter
0
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
21, G
TR16AI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
40
16
Tinel-Lock Ring
12.7 – 20.3
.5 – .8
.2 – 25.4
.01 – 1
-65 – 175
-85 – 347
500
D38999/40, D38999/24, D38...
MIL-DTL-38999 Series IV/C...
N/A
006277-000
006277-000
TXR54AC90-1004AI
1190048-8
Tinel-Lock Adapter
90
Tinel-Lock Adapter
Side-Entry Tinel-Lock Rin...
10
TR04AI
Bright
Aluminum
Electroless Nickel (AMS-C...
54
4
Tinel-Lock Ring
3.2 – 5.1
.125 – .2
.2 – 6.4
.01 – .25
-65 – 200
-85 – 392
48
M83723/86, NAS 1652, M837...
MIL-DTL-83723 Series III/...
N/A
006953-000
006953-000
TXR15AB00-1005AI
9-1190053-3
Tinel-Lock Adapter
0
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
18, 19
TR05AI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
15
5
Tinel-Lock Ring
4 – 6.4
.156 – .25
.2 – 7.9
.01 – .31
-65 – 175
-85 – 347
500
AS31011, AS31001, AS31061...
AS50151 Solder Contact wi...
N/A
007435-000
007435-000
TXR40AB00-2016BI
5-1190057-2, TXR40AB00-20...
Tinel-Lock Adapter
0
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
21, G
TR16BI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
40
16
Tinel-Lock Ring
12.7 – 20.3
.5 – .8
.2 – 25.4
.01 – 1
-65 – 175
-85 – 347
500
D38999/40, D38999/24, D38...
MIL-DTL-38999 Series IV/C...
N/A
008739-000
008739-000
TXR54AC00-1810AI
7-1190067-0, TXR54AC00-18...
Tinel-Lock Adapter
0
Tinel-Lock Adapter
Side-Entry Tinel-Lock Rin...
27, 18
TR10AI
Bright
Aluminum
Electroless Nickel (AMS-C...
54
10
Tinel-Lock Ring
7.9 – 12.7
.313 – .5
.2 – 15.9
.01 – .63
-65 – 200
-85 – 392
48
AS34671, M83723/86, NAS 1...
MIL-DTL-83723 Series III/...
N/A
012275-000
012275-000
TXR54AB00-1207BI
7-1190096-8, TXR54AB00-12...
Tinel-Lock Adapter
0
Tinel-Lock Adapter
Side-Entry Tinel-Lock Rin...
12, 07, 12S
TR07BI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
54
7
Tinel-Lock Ring
5.6 – 8.9
.219 – .35
.2 – 11.1
.01 – .44
-65 – 175
-85 – 347
500
M83723/86, NAS 1652, M837...
MIL-DTL-83723 Series III/...
N/A
013713-000
013713-000
TXR54AB00-1006AI
6-1190107-0, TXR54AB00-10...
Tinel-Lock Adapter
0
Tinel-Lock Adapter
Side-Entry Tinel-Lock Rin...
10
TR06AI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
54
6
Tinel-Lock Ring
4.8 – 7.6
.188 – .3
.2 – 9.5
.01 – .38
-65 – 175
-85 – 347
500
NAS 1699, MS3472, AS34671...
MIL-DTL-83723 Series III/...
N/A
013839-000
013839-000
TXR54AB00-2010BI
5-1190108-4, TXR54AB00-20...
Tinel-Lock Adapter
0
Tinel-Lock Adapter
Side-Entry Tinel-Lock Rin...
20, 37
TR10BI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
54
10
Tinel-Lock Ring
7.9 – 12.7
.313 – .5
.2 – 15.9
.01 – .63
-65 – 175
-85 – 347
500
MS3472, AS34671, M83723/8...
MIL-DTL-83723 Series III/...
N/A
015423-000
015423-000
TXR54AB00-1006BI
1-1190121-5
Tinel-Lock Adapter
0
Tinel-Lock Adapter
Side-Entry Tinel-Lock Rin...
10
TR06BI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
54
6
Tinel-Lock Ring
4.8 – 7.6
.188 – .3
.2 – 9.5
.01 – .38
-65 – 175
-85 – 347
500
NAS 1699, MS3472, AS34671...
MIL-DTL-83723 Series III/...
N/A
017273-000
017273-000
TXR40SJ00-1814AI
TXR40SJ00-1814AI, 8-11901...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
019147-000
019147-000
TXR40AB00-1007AI
6-1190149-1, TXR40AB00-10...
Tinel-Lock Adapter
00
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
11, B
TR07AI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
40
7
Tinel-Lock Ring
5.6 – 8.9
.219 – .35
.2 – 11.1
.01 – .44
-65 – 175
-85 – 347
500
D38999/40, D38999/24, D38...
MIL-DTL-38999 Series IV/C...
N/A
021382-000
021382-000
TXR41AB00-2214AI
2-1190166-3
Tinel-Lock Adapter
00
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
22, 23
TR14AI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
41
14
Tinel-Lock Ring
11.1 – 17.8
.438 – .7
.2 – 22.2
.01 – .88
-65 – 175
-85 – 347
500
MS27497, MS27653, MS27479...
MIL-DTL-38999 Series II/C...
N/A
024420-000
024420-000
TXR54AB00-1205AI2J
TXR54AB00-1205AI2J, 11991...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
025991-000
025991-000
TXR40AB45-2014AI
6-1190201-2
Tinel-Lock Adapter
45
Tinel-Lock Adapter
Side-Entry Tinel-Lock Rin...
G, 21
TR14AI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
40
14
Tinel-Lock Ring
11.1 – 17.8
.438 – .7
.2 – 22.2
.01 – .88
-65 – 175
-85 – 347
500
D38999/40, D38999/24, D38...
MIL-DTL-38999 Series IV/C...
N/A
026735-000
026735-000
STXR40AB00-1412AI
2-1190207-3, STXR40AB00-1...
Tinel-Lock Adapter
00
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
15, D
TR12AI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
40
12
Tinel-Lock Ring
9.5 – 15.2
.375 – .6
.2 – 19.1
.01 – .75
-65 – 175
-85 – 347
500
D38999/40, D38999/24, D38...
MIL-DTL-38999 Series IV/C...
N/A
028943-000
028943-000
STXR40AB00-1414AI
2-1190224-4, STXR40AB00-1...
Tinel-Lock Adapter
00
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
15, D
TR14AI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
40
14
Tinel-Lock Ring
11.1 – 17.8
.438 – .7
.2 – 22.2
.01 – .88
-65 – 175
-85 – 347
500
D38999/20, D38999/40, D38...
MIL-DTL-38999 Series IV/C...
N/A
031121-000
031121-000
TXR40AB00-2210AI
5-1190241-9
Tinel-Lock Adapter
00
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
23, H
TR10AI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
40
10
Tinel-Lock Ring
7.9 – 12.7
.313 – .5
.2 – 15.9
.01 – .63
-65 – 175
-85 – 347
500
D38999/40, D38999/24, D38...
MIL-DTL-38999 Series IV/C...
N/A
031839-000
031839-000
TXR40AB00-1004BI
9-1190246-1
Tinel-Lock Adapter
00
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
B, 11
TR04BI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
40
4
Tinel-Lock Ring
3.2 – 5.1
.125 – .2
.2 – 6.4
.01 – .25
-65 – 175
-85 – 347
500
D38999/40, D38999/24, D38...
MIL-DTL-38999 Series III/...
N/A
033165-000
033165-000
TXR18AB00C1104AI
2-1190257-0
Tinel-Lock Adapter
00
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
10SL
TR04AI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
18
4
Tinel-Lock Ring
3.2 – 5.1
.125 – .2
.2 – 6.4
.01 – .25
-65 – 175
-85 – 347
500
AS31071, AS31061, AS31011...
AS50151 Class A,E,F,R Les...
Cannon - Class A, E & R
038625-000
038625-000
TXR40AB00-1208BI
7-1190296-4
Tinel-Lock Adapter
00
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
13, C
TR08BI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
40
8
Tinel-Lock Ring
6.4 – 10.2
.25 – .4
.2 – 12.7
.01 – .5
-65 – 175
-85 – 347
500
D38999/40, D38999/24, D38...
MIL-DTL-38999 Series IV/C...
N/A
040761-000
040761-000
TXR40AC00-1612AI
7-1190311-8, TXR40AC00-16...
Tinel-Lock Adapter
00
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
E, 17
TR12AI
Bright
Aluminum
Electroless Nickel (AMS-C...
40
12
Tinel-Lock Ring
9.5 – 15.2
.375 – .6
.2 – 19.1
.01 – .75
-65 – 200
-85 – 392
48
D38999/40, D38999/24, D38...
MIL-DTL-38999 Series IV/C...
N/A
042649-000
042649-000
TXR40AB90-1207AI
1-1190327-2, TXR40AB90-12...
Tinel-Lock Adapter
90
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
13, C
TR07AI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
40
7
Tinel-Lock Ring
5.6 – 8.9
.219 – .35
.2 – 11.1
.01 – .44
-65 – 175
-85 – 347
500
D38999/40, D38999/24, D38...
MIL-DTL-38999 Series IV/C...
N/A
043639-000
043639-000
TXR40AB90-1607AI
3-1190335-0, TXR40AB90-16...
Tinel-Lock Adapter
90
Tinel-Lock Adapter
Side-Entry Tinel-Lock Rin...
E, 17
TR07AI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
40
7
Tinel-Lock Ring
5.6 – 8.9
.219 – .35
.2 – 11.1
.01 – .44
-65 – 175
-85 – 347
500
D38999/40, D38999/24, D38...
MIL-DTL-38999 Series IV/C...
N/A
046753-000
046753-000
TXR40AB00-2218BI
1-1190359-8
Tinel-Lock Adapter
00
Tinel-Lock Adapter
Tinel-Lock Ring, Side-Ent...
H, 23
TR18BI
Olive Drab
Aluminum
Cadmium (AMS-QQ-P-416 Typ...
40
18
Tinel-Lock Ring
12.7 – 20.5
.5 – .1
.2 – 28.6
.01 – 1.13
-65 – 175
-85 – 347
500
D38999/47, D38999/24, D38...
MIL-DTL-38999 Series IV/C...
N/A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表