您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bison Gear Motors
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bison Gear Motors
300 Series - Parallel Shaft Gearmotor
Bison Gear Motors
Gear Motors
Parallel Shaft
Powered by
CAD模型選擇
{bisongear/gearmotors/parallel_shaft/300_series.prj},{NB=011-336-1053},{PN=011-336-1053},{INAME=0112d3362d1053},{SHA256=rKHR8itS2CceQFV4h0f5gK5127QsLlwLpQ/vNFdv8tU=},{MOD=300},{PO=DC},{SP=34},{TO=85},{RA=53},{HP1=1/20},{HP2=0.05},{V=90},{AMP=0.6},{OHL=344},{WT=10},{OPS=0.63},{LUB=Oil},{RED=NA},{ULC=E89715},{ULI=E199928},{CSA=150393},{CE=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
MOD
Product Series
ⁿ/ₐ
PO
Power Options
ⁿ/ₐ
SP
Speed
[RPM]
TO
Torque
[InLb]
RA
Ratio :1
ⁿ/ₐ
HP1
Input Hp
[HP]
HP2
Input Hp
[HP]
V
Volts
[V]
AMP
Amps
[A]
OHL
Overhung Load
[Lbs]
WT
Weight
[Lbs]
OPS
Output Shaft Diameter
[In]
LUB
Lubrication
[Type]
RED
Motor Size Input
ⁿ/ₐ
ULC
Construction File
ⁿ/ₐ
ULI
Insulation File
ⁿ/ₐ
CSA
Construction File
ⁿ/ₐ
CE
CE Certification
ⁿ/ₐ
011-348-4170
011-348-4170
300
DC
11
310**
170
1/8
0.125
90
1.33
500
14
0.75
Oil
NA
E89715
E199928
150393
No
011-348-4015
011-348-4015
300
DC
121
125
15
1/4
0.25
90
2.51
250
20
0.75
Oil
NA
E89715
E199928
150393
No
011-336-2015
011-336-2015
300
DC
121
59
15
1/8
0.125
90
1.33
225
13
0.63
Oil
NA
E89715
E199928
150393
No
011-348-5015
011-348-5015
300
DC
121
59
15
1/8
0.125
24
5.18
250
14
0.75
Oil
NA
E89715
E199928
150393
No
011-348-3015
011-348-3015
300
DC
121
78
15
1/6
0.167
12
14,5
250
16
0.75
Oil
NA
E89715
E199928
150393
No
011-348-4100
011-348-4100
300
DC
17
350**
102
1/8
0.125
90
1.33
500
14
0.75
Oil
NA
E89715
E199928
150393
No
011-348-5010
011-348-5010
300
DC
170
40
11
1/8
0.125
24
5.18
240
14
0.75
Oil
NA
E89715
E199928
150393
No
011-336-2011
011-336-2011
300
DC
170
42
11
1/8
0.125
90
1.33
208
13
0.63
Oil
NA
E89715
E199928
150393
No
011-348-3010
011-348-3010
300
DC
170
57
10
1/6
0.167
12
14,5
240
16
0.75
Oil
NA
E89715
E199928
150393
No
011-336-4011
011-336-4011
300
DC
170
90
11
1/4
0.25
90
2.51
206
19.5
0.63
Oil
NA
E89715
E199928
150393
No
011-348-4010
011-348-4010
300
DC
170
90
11
1/4
0.25
90
2.51
240
20
0.75
Oil
NA
E89715
E199928
150393
No
011-336-1091
011-336-1091
300
DC
20
140
91
1/20
0.05
90
0.6
385
10
0.63
Oil
NA
E89715
E199928
150393
No
011-336-2028
011-336-2028
300
DC
22
300
82
1/8
0.125
90
1.16
322
13
0.63
Oil
NA
E89715
E199928
150393
No
011-348-3080
011-348-3080
300
DC
22
300**
82
1/6
0.167
12
11,8
500
16
0.75
Oil
NA
E89715
E199928
150393
No
011-348-4080
011-348-4080
300
DC
22
300**
82
1/8
0.125
90
1.33
500
14
0.75
Oil
NA
E89715
E199928
150393
No
011-348-5080
011-348-5080
300
DC
22
300**
82
1/8
0.125
24
4.5
500
14
0.75
Oil
NA
E89715
E199928
150393
No
011-336-2060
011-336-2060
300
DC
30
230
58
1/8
0.125
90
1.33
291
13
0.63
Oil
NA
E89715
E199928
150393
No
011-348-5060
011-348-5060
300
DC
30
230
58
1/8
0.125
24
5.18
395
14
0.75
Oil
NA
E89715
E199928
150393
No
011-348-3060
011-348-3060
300
DC
30
285
58
1/6
0.167
12
14,5
395
16
0.75
Oil
NA
E89715
E199928
150393
No
011-348-4060
011-348-4060
300
DC
30
300**
58
1/4
0.25
90
2.3
395
20
0.75
Oil
NA
E89715
E199928
150393
No
011-336-1053
011-336-1053
300
DC
34
85
53
1/20
0.05
90
0.6
344
10
0.63
Oil
NA
E89715
E199928
150393
No
011-348-4050
011-348-4050
300
DC
36
300**
49
1/4
0.25
90
2.3
350
20
0.75
Oil
NA
E89715
E199928
150393
No
011-348-5005
011-348-5005
300
DC
360
19
5
1/8
0.125
24
5.18
210
14
0.75
Oil
NA
E89715
E199928
150393
No
011-336-2005
011-336-2005
300
DC
360
20
5
1/8
0.125
90
1.33
200
13
0.63
Oil
NA
E89715
E199928
150393
No
011-348-3006
011-348-3006
300
DC
360
27
5
1/6
0.167
12
14,5
210
16
0.75
Oil
NA
E89715
E199928
150393
No
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表