您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
01000292000 - Grub screw with thrust pin
SToxxparts
01 Standard parts according to DIN
01000292000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000292000/01000292000.prj},{NB=01000292017},{ARTNR=01000292017},{D1=M16},{L=75},{D2=12},{D3=11},{SW=8},{Z1=12},{Z2=5},{MAT=Edelstahl (1.4301) / Druckzapfen ungehärtet},{INFO=https://api.meleven.de/out/SToxxparts/ad.9f.f5.010002920009.pdf},{PREVIEW=01000292000.png},{DEFAULTSORTATTR=1060362}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
L
[mm]
D2
h11
[mm]
D3
[mm]
SW
[mm]
Z1
[mm]
Z2
[mm]
MAT
Material
ⁿ/ₐ
01000292001
01000292001
M10
45
8
7.2
5
9
4.5
Edelstahl (1.4301) / Druc...
01000292002
01000292002
M10
50
8
7.2
5
9
4.5
Edelstahl (1.4301) / Druc...
01000292003
01000292003
M10
55
8
7.2
5
9
4.5
Edelstahl (1.4301) / Druc...
01000292004
01000292004
M10
60
8
7.2
5
9
4.5
Edelstahl (1.4301) / Druc...
01000292005
01000292005
M10
65
8
7.2
5
9
4.5
Edelstahl (1.4301) / Druc...
01000292006
01000292006
M10
80
8
7.2
5
9
4.5
Edelstahl (1.4301) / Druc...
01000292007
01000292007
M12
100
8
7.2
6
10
4.5
Edelstahl (1.4301) / Druc...
01000292008
01000292008
M12
50
8
7.2
6
10
4.5
Edelstahl (1.4301) / Druc...
01000292009
01000292009
M12
60
8
7.2
6
10
4.5
Edelstahl (1.4301) / Druc...
01000292010
01000292010
M12
65
8
7.2
6
10
4.5
Edelstahl (1.4301) / Druc...
01000292011
01000292011
M12
70
8
7.2
6
10
4.5
Edelstahl (1.4301) / Druc...
01000292012
01000292012
M12
80
8
7.2
6
10
4.5
Edelstahl (1.4301) / Druc...
01000292013
01000292013
M16
100
12
11
8
12
5
Edelstahl (1.4301) / Druc...
01000292014
01000292014
M16
125
12
11
8
12
5
Edelstahl (1.4301) / Druc...
01000292015
01000292015
M16
65
12
11
8
12
5
Edelstahl (1.4301) / Druc...
01000292016
01000292016
M16
70
12
11
8
12
5
Edelstahl (1.4301) / Druc...
01000292017
01000292017
M16
75
12
11
8
12
5
Edelstahl (1.4301) / Druc...
01000292018
01000292018
M16
80
12
11
8
12
5
Edelstahl (1.4301) / Druc...
01000292019
01000292019
M20
100
15.5
14.4
10
14
5.5
Edelstahl (1.4301) / Druc...
01000292020
01000292020
M20
125
15.5
14.4
10
14
5.5
Edelstahl (1.4301) / Druc...
01000292021
01000292021
M20
150
15.5
14.4
10
14
5.5
Edelstahl (1.4301) / Druc...
01000292022
01000292022
M20
80
15.5
14.4
10
14
5.5
Edelstahl (1.4301) / Druc...
01000292023
01000292023
M20
90
15.5
14.4
10
14
5.5
Edelstahl (1.4301) / Druc...
01000292024
01000292024
M6
30
4.5
4
3
6
2.5
Edelstahl (1.4301) / Druc...
01000292025
01000292025
M6
35
4.5
4
3
6
2.5
Edelstahl (1.4301) / Druc...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shaft
Baart Industrial Group
02.11.2023
01000318000 - Grub screw with thrust pin
SToxxparts
31.05.2022
EH 22540. - Grub Screws, DIN 6332 with thrust point form S / with internal ...
Halder
04.08.2022
01000334000 - Grub screw with thrust pin
SToxxparts
31.05.2022
3463 - Locking screws with engaged surface
Kern
26.02.2019
07120 - Grub screws with thrust point to DIN 6332
norelem
30.05.2024
DIN EN ISO 4027 - Headless pin, Stainless Steel
Maschinenbau Kitz
02.05.2024
EH 22540. - Grub Screws with thrust point DIN 6332 / with internal hexagon
Halder
22.12.2022
DIN 6332-ST-S-IS - Grub Screws DIN 6332 with Thrust Point, Steel
MÄDLER
26.04.2024
K0390 - Grub screws with thrust point to DIN 6332
KIPP
27.05.2024
SGTS - Grub Screw Sets - Thrust Point Type
Misumi
30.06.2021
Grub Screw with thrust point - DIN 6332
SDN Präzisionstechnik
28.07.2022
Grub screw + Thrust pad - Assembly DIN 6311 / DIN 6332
SDN Präzisionstechnik
28.07.2022
DIN EN ISO 4027 - Headless pin,8.8 VZ
Maschinenbau Kitz
02.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表