您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
01000262000 - Spacer with internal thread and threaded pin
SToxxparts
01 Standard parts according to DIN
01000262000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000262000/01000262000.prj},{NB=01000262028},{ARTNR=01000262028},{D=M5},{L1=30},{E=9.2},{L2=8},{S=8},{T=10},{MAT=Stahl verzinkt, blau passiviert},{GEW=14},{INFO=https://api.meleven.de/out/SToxxparts/e3.02.ed.010002620009.pdf},{PREVIEW=01000262000.png},{DEFAULTSORTATTR=4201}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D
[mm]
L1
±0.1
[mm]
E
[mm]
L2
[mm]
S
[mm]
T
min.
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000262001
01000262001
M10
100
19.5
16
17
16
Stahl verzinkt, blau pass...
189.3
01000262002
01000262002
M10
25
19.5
16
17
16
Stahl verzinkt, blau pass...
43.5
01000262003
01000262003
M10
30
19.5
16
17
16
Stahl verzinkt, blau pass...
53
01000262004
01000262004
M10
35
19.5
16
17
16
Stahl verzinkt, blau pass...
62.6
01000262005
01000262005
M10
40
19.5
16
17
16
Stahl verzinkt, blau pass...
72.3
01000262006
01000262006
M10
45
19.5
16
17
16
Stahl verzinkt, blau pass...
83
01000262007
01000262007
M10
50
19.5
16
17
16
Stahl verzinkt, blau pass...
109.1
01000262008
01000262008
M10
60
19.5
16
17
16
Stahl verzinkt, blau pass...
109.1
01000262009
01000262009
M10
70
19.5
16
17
16
Stahl verzinkt, blau pass...
131.4
01000262010
01000262010
M10
80
19.5
16
17
16
Stahl verzinkt, blau pass...
150.7
01000262011
01000262011
M4
10
8
8
7
6
Stahl verzinkt, blau pass...
4
01000262012
01000262012
M4
12
8
8
7
7
Stahl verzinkt, blau pass...
6
01000262013
01000262013
M4
15
8
8
7
9
Stahl verzinkt, blau pass...
6
01000262014
01000262014
M4
20
8
8
7
9
Stahl verzinkt, blau pass...
5.9
01000262015
01000262015
M4
25
8
8
7
9
Stahl verzinkt, blau pass...
10
01000262016
01000262016
M4
30
8
8
7
9
Stahl verzinkt, blau pass...
12
01000262017
01000262017
M4
35
8
8
7
9
Stahl verzinkt, blau pass...
14
01000262018
01000262018
M4
40
8
8
7
9
Stahl verzinkt, blau pass...
14
01000262019
01000262019
M4
45
8
8
7
9
Stahl verzinkt, blau pass...
16
01000262020
01000262020
M4
50
8
8
7
9
Stahl verzinkt, blau pass...
18
01000262021
01000262021
M4
60
8
8
7
9
Stahl verzinkt, blau pass...
20
01000262022
01000262022
M4
70
8
8
7
9
Stahl verzinkt, blau pass...
24
01000262023
01000262023
M4
80
8
8
7
9
Stahl verzinkt, blau pass...
26
01000262024
01000262024
M5
12
9.2
8
8
7
Stahl verzinkt, blau pass...
6
01000262025
01000262025
M5
15
9.2
8
8
10
Stahl verzinkt, blau pass...
8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
01000344000 - Spacer
SToxxparts
31.05.2022
GN 6220 - Spacers, Type B, female thread and threaded stud
Ganter
19.06.2024
DIN 7980 - Spring lock washers for screws with cylindrical heads (Attention...
Fabory
13.02.2023
GN 6220 - Stainless Steel-Spacers, Type B, female thread and threaded stud
Elesa+Ganter
21.06.2024
MAE-EL-KPL-RNH-HS-KLNA - Elastic Couplings RNH, backlash-free, with half sh...
MÄDLER
26.04.2024
GN 6220 - Stainless Steel-Spacers, Type B, female thread and threaded stud
Ganter
19.06.2024
SKFL - FLANGE MOUNTING
Vesta
01.06.2022
MPE - Hexagonal spacer - Steel
HPC
03.08.2023
GN 6220 - Spacers, Type B, female thread and threaded stud
Elesa+Ganter
21.06.2024
GN 6220 - Spacers, Type B, female thread and threaded stud
JW Winco
25.06.2024
GN6220 - Spacers, Type B, female thread and threaded stud
Berger Tools
02.05.2023
RAF-1158 Standoff Threaded Male/Female Hex - Spacers And Standoffs
Essentra Components
12.08.2014
GN 6220-B - ELESA-Spacers
Elesa
26.09.2023
MPS - Hexagonal spacer - Stainless steel 303
HPC
03.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表