您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Filter regulator BG0 - Standard series
Knocks Fluid-Technik
Standard
Filter regulator
Powered by
CAD模型選擇
{knocks/standard_series/filter_regulator/filter_regulator_standard_bg0_asmtab.prj},{NB=003529},{CNSORDERNO=003529},{TYP=FD.01-10-5-PC-HA-S},{DN=10013385},{ARTNR=578.01 K-HA},{DESC1=Filterregler G1/4 0,5-10 5µm mit PC-Behälter, halbautomatischem Ablass und Schalttafelmutter},{DESC2=Filter regulator G1/4 0,5-10 5µm with PC bowl, semi automatic drain and panel mounting ring},{INFOEOLD=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-9.1901.00.020.0V_en.pdf},{INFOGOLD=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-9.1901.00.020.0V.pdf},{KA=HA},{BTYP2=PC},{S=1},{MANOMETER=0},{BTYP=0},{GEW=G 1/4},{PRA=3},{INFO=Info pdf},{PPATH=assemblies/filter_regulator_stand_bg0_asmtpl.prj},{CNSMASSEXACT=0.278},{L=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Article-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
004958
004958
FD.00-10-5-PC-HA
Filter regulator G1/8 0,5...
0.274
024728
024728
FD.00-3-5-PC-HA
Filter regulator G1/8 0,1...
0.272
006512
006512
FD.01-10-5-PC-HA
Filter regulator G1/4 0,5...
0.268
003522
003522
FD.01-6-5-PC-HA
Filter regulator G1/4 0,2...
0.264
036879
036879
FD.00-16-5-PC-HA
Filter regulator G1/8 0,5...
0.338
003525
003525
FD.01-10-5-PC-HA-G
Filter regulator G1/4 0,5...
0.328
005061
005061
FD.00-10-5-PC-HA-S
Filter regulator G1/8 0,5...
0.284
023456
023456
FD.00-3-5-PC-HA-S
Filter regulator G1/8 0,1...
0.282
022483
022483
FD.00-6-5-PC-HA-S
Filter regulator G1/8 0,2...
0.281
024897
024897
FD.00-16-5-PC-HA-S
Filter regulator G1/8 0,5...
0.288
003529
003529
FD.01-10-5-PC-HA-S
Filter regulator G1/4 0,5...
0.278
024093
024093
FD.01-3-5-PC-HA-S
Filter regulator G1/4 0,1...
0.276
023016
023016
FD.01-6-5-PC-HA-S
Filter regulator G1/4 0,2...
0.274
023979
023979
FD.01-16-5-PC-HA-S
Filter regulator G1/4 0,5...
0.282
038391
038391
FD.00-10-5-M-HA
Filter regulator G1/8 0,5...
0.346
038390
038390
FD.01-10-5-M-HA
Filter regulator G1/4 0,5...
0.340
033675
033675
FD.01-16-5-M-HA
Filter regulator G1/4 0,5...
0.344
033997
033997
FD.00-10-5-M-HA-S
Filter regulator G1/8 0,5...
0.356
034605
034605
FD.00-16-5-M-HA-S
Filter regulator G1/8 0,5...
0.361
024755
024755
FD.01-10-5-M-HA-S
Filter regulator G1/4 0,5...
0.350
007482
007482
FD.00-6-5-M-MA
Filter regulator G1/8 0,2...
0.344
016936
016936
FD.01-10-5-M-MA
Filter regulator G1/4 0,5...
0.341
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表