피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Elbow, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, pressed, acc. to ASTM B361 - Long Radius
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD모델 선택
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_002.prj},{NB=0021140303090},{ARTNR=0021140303090},{DN=4},{SCH=10S},{D1=114.3},{S1=3.05},{R1=152.0},{R2=-/+},{R3=2.0},{G=90°},{G1=90},{BA=Bauart 3},{BA1=3},{GEW=0.768},{PG=Bogen},{PUG=Schweissbogen},{NORM=ASTM B361},{AUS=nahtlos, gepresst},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 5083-0},{SV=ANSI B16.9},{PN=25},{AUS2=nach},{AUS3=Bauart},{D2=115.0},{S2=3.40}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB [Inch]
ⁿ/ₐ
SCH
Schedule
ⁿ/ₐ
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
PN
ⁿ/ₐ
0020330103045
0020330103045
1
5S
33.4
1.65
38 -/+ 2.0
45°
Long Radius
0.021
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
63
0020330303045
0020330303045
1
40
33.4
3.38
38 -/+ 2.0
45°
Long Radius
0.027
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
90
0020420203045
0020420203045
1 1/4
10S
42.2
2.77
48 -/+ 2.0
45°
Long Radius
0.038
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
70
0020420303045
0020420303045
1 1/4
40
42.2
3.56
48 -/+ 2.0
45°
Long Radius
0.044
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
90
0020480203045
0020480203045
1 1/2
10S
48.3
2.77
57 -/+ 2.0
45°
Long Radius
0.063
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
63
0020480303045
0020480303045
1 1/2
40
48.3
3.68
57 -/+ 2.0
45°
Long Radius
0.061
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
80
0020480503045
0020480503045
1 1/2
80
48.3
5.08
57 -/+ 2.0
45°
Long Radius
0.091
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
125
0020600203045
0020600203045
2
10S
60.3
2.77
76 -/+ 2.0
45°
Long Radius
0.094
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
40
0020600303045
0020600303045
2
40
60.3
3.91
76 -/+ 2.0
45°
Long Radius
0.114
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
63
0020600503045
0020600503045
2
80
60.3
5.54
76 -/+ 2.0
45°
Long Radius
0.168
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
63
0020730303045
0020730303045
2 1/2
10S
73.0
3.05
95 -/+ 2.0
45°
Long Radius
0.176
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
45
0020730503045
0020730503045
2 1/2
40
73.0
5.16
95 -/+ 2.0
45°
Long Radius
0.234
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
80
0020880303045
0020880303045
3
10S
88.9
3.05
114 -/+ 2.0
45°
Long Radius
0.223
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
40
0020880503045
0020880503045
3
40
88.9
5.49
114 -/+ 2.0
45°
Long Radius
0.382
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
63
0021140303045
0021140303045
4
10S
114.3
3.05
152 -/+ 2.0
45°
Long Radius
0.384
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
25
0021140603045
0021140603045
4
40
114.3
6.02
152 -/+ 2.0
45°
Long Radius
0.751
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
63
0021140803045
0021140803045
4
80
114.3
8.56
152 -/+ 2.0
45°
Long Radius
1.209
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
90
0021410603045
0021410603045
5
40
141.3
6.55
190 -/+ 2.0
45°
Long Radius
1.201
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
50
0021680303045
0021680303045
6
10S
168.3
3.40
229 -/+ 2.0
45°
Long Radius
0.958
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
25
0021680703045
0021680703045
6
40
168.3
7.11
229 -/+ 2.0
45°
Long Radius
2.108
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
40
0021681003045
0021681003045
6
80
168.3
10.97
229 -/+ 2.0
45°
Long Radius
2.899
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
63
0022190303045
0022190303045
8
10S
219.1
3.76
305 -/+ 2.0
45°
Long Radius
1.886
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
16
0022190603045
0022190603045
8
20
219.1
6.35
305 -/+ 2.0
45°
Long Radius
2.856
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
30
0022190803045
0022190803045
8
40
219.1
8.20
305 -/+ 2.0
45°
Long Radius
3.871
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
40
0022191203045
0022191203045
8
80
219.1
12.70
305 -/+ 2.0
45°
Long Radius
5.684
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, EN 754/755, EN...
ANSI B16.9
63
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Tee-Piece, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, sim. to DI...
Huelsen
10.02.2021
Pipe, Aluminium acc. to ASME SB241, WP 5083-0, seamless, acc. to ASME SB241
Huelsen
14.08.2019
Elbow, Aluminium acc. to ASME SB241, WP 5083-0, seamless, pressed, acc. to ...
Huelsen
14.08.2019
Elbow, Aluminium acc. to ASME SB241, WP 5083-0, seamless, pressed, acc. to ...
Huelsen
14.08.2019
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 5754, PN10/16, DIN, si...
Huelsen
10.02.2021
Pipe, Aluminium acc. to EN 754, EN AW 5083-0, seamless, pressed, drawn, acc...
Huelsen
10.02.2021
Threaded Socket, Aluminium acc. to EN 573-3, EN AW 6060, with Whitworth-Pip...
Huelsen
14.08.2019
Reducer concentric, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, a...
Huelsen
14.08.2019
Pipe, Aluminium acc. to EN 755, EN AW 5083-0, seamless, pressed, acc. to EN...
Huelsen
10.02.2021
Cap, Copper acc. to EN 1057/12449, Cu-DHP, welding
Huelsen
10.02.2021
Elbow, Aluminium acc. to EN 754/755, EN AW 5754-0/H112, seamless, sim. to D...
Huelsen
10.02.2021
Elbow, Copper-Nickel acc. to EN 12449, CuNi10Fe1Mn, seamless, sim. to DIN 8...
Huelsen
10.02.2021
Elbow, Copper acc. to EN 1057/12449, Cu-DHP, seamless, welded/hard brazing ...
Huelsen
10.02.2021
Reducer concentric, Copper-Nickel acc. to EN 12449, CuNi10Fe1Mn, seamless, ...
Huelsen
10.02.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성