ZJ11A B - Organ cover - U-shaped with hanging platform
HEFA
41-cushioning
Powered by
CAD모델 선택
{hefa/41-cushioning/zj11a_b.prj},{NB=ZJ11AA-L50-h40-W301-H90},{SC=ZJ11AA},{TYPE=U-shaped hanging platform},{MAT1=Nylon},{TH1=0.25},{MAT2=stainless steel},{TH2=2.0},{MAT3=Black PVC board},{TH3=1.0},{L=50},{HH=40},{W=301},{H=90},{Q=6},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT1
Protective fabric material
ⁿ/ₐ
TH1
Protective fabric thickness
ⁿ/ₐ
MAT2
Installation flange material
ⁿ/ₐ
TH2
Installation flange thickness
ⁿ/ₐ
MAT3
Support plate material
ⁿ/ₐ
TH3
Support plate thickness
ⁿ/ₐ
HH
Fold height h
[mm]
Q
Installation aperture Q
[mm]
ZJ11AA-L50-h15-W60-H40
ZJ11AA-L50-h15-W60-H40
ZJ11AA
U-shaped hanging platform
Nylon
0.25
stainless steel
2.0
Black PVC board
1.0
15
5
ZJ11AA-L50-h20-W60-H50
ZJ11AA-L50-h20-W60-H50
ZJ11AA
U-shaped hanging platform
Nylon
0.25
stainless steel
2.0
Black PVC board
1.0
20
5
ZJ11AA-L50-h25-W67-H60
ZJ11AA-L50-h25-W67-H60
ZJ11AA
U-shaped hanging platform
Nylon
0.25
stainless steel
2.0
Black PVC board
1.0
25
5
ZJ11AA-L50-h30-W77-H70
ZJ11AA-L50-h30-W77-H70
ZJ11AA
U-shaped hanging platform
Nylon
0.25
stainless steel
2.0
Black PVC board
1.0
30
5
ZJ11AA-L50-h35-W87-H80
ZJ11AA-L50-h35-W87-H80
ZJ11AA
U-shaped hanging platform
Nylon
0.25
stainless steel
2.0
Black PVC board
1.0
35
5
ZJ11AA-L50-h40-W97-H90
ZJ11AA-L50-h40-W97-H90
ZJ11AA
U-shaped hanging platform
Nylon
0.25
stainless steel
2.0
Black PVC board
1.0
40
5
ZJ11AA-L50-h15-W301-H40
ZJ11AA-L50-h15-W301-H40
ZJ11AA
U-shaped hanging platform
Nylon
0.25
stainless steel
2.0
Black PVC board
1.0
15
6
ZJ11AA-L50-h20-W301-H50
ZJ11AA-L50-h20-W301-H50
ZJ11AA
U-shaped hanging platform
Nylon
0.25
stainless steel
2.0
Black PVC board
1.0
20
6
ZJ11AA-L50-h25-W301-H60
ZJ11AA-L50-h25-W301-H60
ZJ11AA
U-shaped hanging platform
Nylon
0.25
stainless steel
2.0
Black PVC board
1.0
25
6
ZJ11AA-L50-h30-W301-H70
ZJ11AA-L50-h30-W301-H70
ZJ11AA
U-shaped hanging platform
Nylon
0.25
stainless steel
2.0
Black PVC board
1.0
30
6
ZJ11AA-L50-h35-W301-H80
ZJ11AA-L50-h35-W301-H80
ZJ11AA
U-shaped hanging platform
Nylon
0.25
stainless steel
2.0
Black PVC board
1.0
35
6
ZJ11AA-L50-h40-W301-H90
ZJ11AA-L50-h40-W301-H90
ZJ11AA
U-shaped hanging platform
Nylon
0.25
stainless steel
2.0
Black PVC board
1.0
40
6
ZJ11BB-L50-h15-W60-H40
ZJ11BB-L50-h15-W60-H40
ZJ11BB
U-shaped hanging platform
Fireproof cloth
0.40
stainless steel
2.0
Black PVC board
1.0
15
5
ZJ11BB-L50-h20-W60-H50
ZJ11BB-L50-h20-W60-H50
ZJ11BB
U-shaped hanging platform
Fireproof cloth
0.40
stainless steel
2.0
Black PVC board
1.0
20
5
ZJ11BB-L50-h25-W67-H60
ZJ11BB-L50-h25-W67-H60
ZJ11BB
U-shaped hanging platform
Fireproof cloth
0.40
stainless steel
2.0
Black PVC board
1.0
25
5
ZJ11BB-L50-h30-W77-H70
ZJ11BB-L50-h30-W77-H70
ZJ11BB
U-shaped hanging platform
Fireproof cloth
0.40
stainless steel
2.0
Black PVC board
1.0
30
5
ZJ11BB-L50-h35-W87-H80
ZJ11BB-L50-h35-W87-H80
ZJ11BB
U-shaped hanging platform
Fireproof cloth
0.40
stainless steel
2.0
Black PVC board
1.0
35
5
ZJ11BB-L50-h40-W97-H90
ZJ11BB-L50-h40-W97-H90
ZJ11BB
U-shaped hanging platform
Fireproof cloth
0.40
stainless steel
2.0
Black PVC board
1.0
40
5
ZJ11BB-L50-h15-W301-H40
ZJ11BB-L50-h15-W301-H40
ZJ11BB
U-shaped hanging platform
Fireproof cloth
0.40
stainless steel
2.0
Black PVC board
1.0
15
6
ZJ11BB-L50-h20-W301-H50
ZJ11BB-L50-h20-W301-H50
ZJ11BB
U-shaped hanging platform
Fireproof cloth
0.40
stainless steel
2.0
Black PVC board
1.0
20
6
ZJ11BB-L50-h25-W301-H60
ZJ11BB-L50-h25-W301-H60
ZJ11BB
U-shaped hanging platform
Fireproof cloth
0.40
stainless steel
2.0
Black PVC board
1.0
25
6
ZJ11BB-L50-h30-W301-H70
ZJ11BB-L50-h30-W301-H70
ZJ11BB
U-shaped hanging platform
Fireproof cloth
0.40
stainless steel
2.0
Black PVC board
1.0
30
6
ZJ11BB-L50-h35-W301-H80
ZJ11BB-L50-h35-W301-H80
ZJ11BB
U-shaped hanging platform
Fireproof cloth
0.40
stainless steel
2.0
Black PVC board
1.0
35
6
ZJ11BB-L50-h40-W301-H90
ZJ11BB-L50-h40-W301-H90
ZJ11BB
U-shaped hanging platform
Fireproof cloth
0.40
stainless steel
2.0
Black PVC board
1.0
40
6
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성