ZGF-VHM-3xD-HB-TICN
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
ZGF
M, MF
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/zgf/m2c20mf/zgf-vhm-3xd-hb-ticn.prj},{NB=GF273106.0080},{J21=GF273106.0080},{BLD=10},{A2=6.50},{B2=25.30},{B5=65},{B6=1.25},{B71=27.478},{C12=10},{C3=8},{D32=1.25},{D34=8},{D7=0.000},{F21=5},{H22=0},{C32=0},{C33=-0.009},{C4=63.75},{E3=1},{F5=0},{H21=1},{J7=0},{SHA256=RN+Ty9Mn8QLcbK2NqV0ktFR0i8esBtxN9AlodxYilCc=},{INAME=GF2731062e0080_gen},{NAME=GF273106.0080_gen},{DOC=zgf-vhm-3xd-hb-ticn/gf273106_0080.pdf},{NSM=DIN4000-82},{J22=ZGF-VHM-TiCN IKZ Inn.HB g.N.Z5},{J3=E},{H3=HSSE-TiCN},{J6=ZYL00801011},{J8=FSC},{C11=ZYL},{C2=0080},{C31=h6},{D31=M},{F1=R},{F3=G},{H11=HSSE},{H5=TiCN},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H},{DXF=zgf-vhm-3xd-hb-ticn/gf273106_0080.dxf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D34
Thread Diameter Metric
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E3
Axial Rake Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF273106.0050
DIN4000-82
GF273106.0050
ZGF-VHM TiCN Inn.HB ger.N...
E
10
HSSE-TiCN
ZYL00601001
FSC
4.04
15.80
56
0.80
17.907
ZYL
10
60
6
h6
M
0.80
5
0.017
R
4
G
HSSE
0
TiCN
0
-0.008
55.20
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
0
H
0
GF273106.0060
DIN4000-82
GF273106.0060
ZGF-VHM TiCN Inn.HB ger.N...
E
10
HSSE-TiCN
ZYL00601001
FSC
4.80
19.00
59
1.00
20.735
ZYL
10
60
6
h6
M
1.00
6
0.018
R
4
G
HSSE
0
TiCN
0
-0.008
58.00
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
0
H
0
GF273106.0080
DIN4000-82
GF273106.0080
ZGF-VHM-TiCN IKZ Inn.HB g...
E
10
HSSE-TiCN
ZYL00801011
FSC
6.50
25.30
65
1.25
27.478
ZYL
10
0080
8
h6
M
1.25
8
0.000
R
5
G
HSSE
0
TiCN
0
-0.009
63.75
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF273106.0100
DIN4000-82
GF273106.0100
ZGF-VHM-TiCN IKZ Inn.HB g...
E
10
HSSE-TiCN
ZYL01001011
FSC
8.20
31.50
77
1.50
34.121
ZYL
10
0100
10
h6
M
1.50
10
0.000
R
5
G
HSSE
0
TiCN
0
-0.009
75.50
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF273106.0112
DIN4000-82
GF273106.0112
ZGF-VHM-TiCN IKZ Inn.HB g...
E
10
HSSE-TiCN
ZYL01001011
FSC
9.90
37.75
82
1.75
39.385
ZYL
10
0100
10
h6
M
1.75
12
0.000
R
5
G
HSSE
0
TiCN
0
-0.009
80.25
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF273106.0114
DIN4000-82
GF273106.0114
ZGF-VHM-TiCN IKZ Inn.HB g...
E
10
HSSE-TiCN
ZYL01201011
FSC
11.60
44.00
94
2.00
46.085
ZYL
10
0120
12
h6
M
2.00
14
0.115
R
5
G
HSSE
0
TiCN
0
-0.011
92.00
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF273106.0116
DIN4000-82
GF273106.0116
ZGF-VHM-TiCN IKZ Inn.HB g...
E
10
HSSE-TiCN
ZYL01401011
FSC
13.60
50.00
100
2.00
52.128
ZYL
10
0140
14
h6
M
2.00
16
0.171
R
5
G
HSSE
0
TiCN
0
-0.011
98.00
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表