ZF01C E - Linear bearing - straight column type - single lining type open type/single lining type gap adjustment type
HEFA
18-linear_bearing
Powered by
CAD모델 선택
{hefa/18-linear_bearing/zf01c_e.prj},{NB=ZF01EB-d6},{SC=ZF01EB},{TYPE=Gap adjustment type},{SL1=SUJ2},{SL2=HRC60~64},{MAT1=SUJ2},{MAT2=resin},{MAT3=Nitrile rubber},{OAT=-18~80℃},{DD=6},{TDD=-0.009/0},{D=12},{TD=-0.011/0},{L=19},{TL=-0.2/0},{A=13.5},{TA=-0.2/0},{N=1.10},{D1=11.5},{H=1.0},{H1=0},{DA=0},{EC=0.012},{RC=-0.003},{NBR=4},{CN=206},{CON=265},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
SL1
Sleeve material
ⁿ/ₐ
SL2
Sleeve hardness
ⁿ/ₐ
MAT1
Ball material
ⁿ/ₐ
MAT2
Holder material
ⁿ/ₐ
MAT3
Sealing ring material
ⁿ/ₐ
OAT
Operating ambient temperature
[°C]
DD
d
[mm]
TDD
Tolerance of d
[mm]
D
[mm]
TD
D
[mm]
L
[mm]
TL
Tolerance of L
[mm]
A
[mm]
TA
Tolerance of A
[mm]
N
n
[mm]
D1
[mm]
H
h
[mm]
H1
h1
[mm]
DA
Degrees of A
[°]
EC
Eccentricity (maximum)
[mm]
RC
Radial clearance (maximum)
[mm]
NBR
Number of ball rows
ⁿ/ₐ
CN
Basic dynamic rated load
ⁿ/ₐ
CON
Basic static rated load
ⁿ/ₐ
ZF01CB-d12
ZF01CB-d12
ZF01CB
Open end type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
12
-0.009/0
21
-0.013/0
30
-0.2/0
23.0
-0.2/0
1.30
20.0
0.0
8
80
0.012
-0.005
3
510
784
ZF01CB-d13
ZF01CB-d13
ZF01CB
Open end type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
13
-0.009/0
23
-0.013/0
32
-0.2/0
23.0
-0.2/0
1.30
22.0
0.0
9
80
0.012
-0.007
3
510
784
ZF01CB-d16
ZF01CB-d16
ZF01CB
Open end type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
16
-0.009/0
28
-0.013/0
37
-0.2/0
26.5
-0.2/0
1.60
27.0
0.0
11
80
0.012
-0.007
4
774
1180
ZF01CB-d20
ZF01CB-d20
ZF01CB
Open end type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
20
-0.010/0
32
-0.016/0
42
-0.2/0
30.5
-0.2/0
1.60
30.5
0.0
11
60
0.015
-0.009
4
882
1370
ZF01CB-d25
ZF01CB-d25
ZF01CB
Open end type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
25
-0.010/0
40
-0.016/0
59
-0.3/0
41.0
-0.3/0
1.85
38.0
0.0
12
50
0.015
-0.009
5
980
1570
ZF01CB-d30
ZF01CB-d30
ZF01CB
Open end type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
30
-0.010/0
45
-0.016/0
64
-0.3/0
44.5
-0.3/0
1.85
43.0
0.0
15
50
0.015
-0.009
5
1570
2740
ZF01CB-d35
ZF01CB-d35
ZF01CB
Open end type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
35
-0.012/0
52
-0.019/0
70
-0.3/0
49.5
-0.3/0
2.10
49.0
0.0
17
50
0.020
-0.013
5
1670
3140
ZF01CB-d40
ZF01CB-d40
ZF01CB
Open end type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
40
-0.012/0
60
-0.019/0
80
-0.3/0
60.5
-0.3/0
2.10
57.0
0.0
20
50
0.020
-0.013
5
2160
4020
ZF01CB-d50
ZF01CB-d50
ZF01CB
Open end type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
50
-0.012/0
80
-0.019/0
100
-0.3/0
74.0
-0.3/0
2.60
76.5
0.0
25
50
0.020
-0.013
5
3820
7940
ZF01CB-d60
ZF01CB-d60
ZF01CB
Open end type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
60
-0.015/0
90
-0.022/0
110
-0.3/0
85.0
-0.3/0
3.15
86.5
0.0
30
50
0.025
-0.016
5
4700
10000
ZF01EB-d6
ZF01EB-d6
ZF01EB
Gap adjustment type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
6
-0.009/0
12
-0.011/0
19
-0.2/0
13.5
-0.2/0
1.10
11.5
1.0
0
0
0.012
-0.003
4
206
265
ZF01EB-d8
ZF01EB-d8
ZF01EB
Gap adjustment type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
8
-0.009/0
15
-0.011/0
24
-0.2/0
17.5
-0.2/0
1.10
14.3
1.0
0
0
0.012
-0.003
4
274
392
ZF01EB-d10
ZF01EB-d10
ZF01EB
Gap adjustment type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
10
-0.009/0
19
-0.013/0
29
-0.2/0
22.0
-0.2/0
1.30
18.0
1.0
0
0
0.012
-0.004
4
372
549
ZF01EB-d12
ZF01EB-d12
ZF01EB
Gap adjustment type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
12
-0.009/0
21
-0.013/0
30
-0.2/0
23.0
-0.2/0
1.30
20.0
1.5
0
0
0.012
-0.004
4
510
784
ZF01EB-d13
ZF01EB-d13
ZF01EB
Gap adjustment type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
13
-0.009/0
23
-0.013/0
32
-0.2/0
23.0
-0.2/0
1.30
22.0
1.5
0
0
0.012
-0.004
4
510
784
ZF01EB-d16
ZF01EB-d16
ZF01EB
Gap adjustment type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
16
-0.009/0
28
-0.013/0
37
-0.2/0
26.5
-0.2/0
1.60
27.0
1.5
0
0
0.012
-0.006
5
774
1180
ZF01EB-d20
ZF01EB-d20
ZF01EB
Gap adjustment type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
20
-0.010/0
32
-0.016/0
42
-0.2/0
30.5
-0.2/0
1.60
30.5
1.5
0
0
0.012
-0.006
5
882
1370
ZF01EB-d25
ZF01EB-d25
ZF01EB
Gap adjustment type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
25
-0.010/0
40
-0.016/0
59
-0.3/0
41.0
-0.3/0
1.85
38.0
2.0
0
0
0.015
-0.006
5
980
1570
ZF01EB-d30
ZF01EB-d30
ZF01EB
Gap adjustment type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
30
-0.010/0
45
-0.016/0
64
-0.3/0
44.5
-0.3/0
1.85
43.0
2.5
0
0
0.015
-0.010
5
1570
2740
ZF01EB-d35
ZF01EB-d35
ZF01EB
Gap adjustment type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
35
-0.012/0
52
-0.019/0
70
-0.3/0
49.5
-0.3/0
2.10
49.0
2.5
0
0
0.020
-0.010
5
1670
3140
ZF01EB-d40
ZF01EB-d40
ZF01EB
Gap adjustment type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
40
-0.012/0
60
-0.019/0
80
-0.3/0
60.5
-0.3/0
2.10
57.0
3.0
0
0
0.020
-0.010
5
2160
4020
ZF01EB-d50
ZF01EB-d50
ZF01EB
Gap adjustment type
SUJ2
HRC60~64
SUJ2
resin
Nitrile rubber
-18~80℃
50
-0.012/0
80
-0.019/0
100
-0.3/0
74.0
-0.3/0
2.60
76.5
3.0
0
0
0.020
-0.013
5
3820
7940
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ZF06 - Linear bearing - flanged type · embedded medium
HEFA
01.06.2024
ZF01H - Linear bearing - straight column type - double lining type
HEFA
01.06.2024
ZF15A_H - Linear bearing - compact straight column type
HEFA
01.06.2024
KKP - Linear bearing with inclined ball tracks
HPC
17.02.2022
ZF01FB - Linear bearing - straight column type - short type
HEFA
01.06.2024
24240 - Pillow block bearing pedestal stainless steel
norelem
30.05.2024
NKB - Linear Bearing
NTN Automation
03.02.2022
MAE-WB-GWFL-AL - Flange Shaft Block GWFL universal use
MÄDLER
26.04.2024
ZF02 - Linear bearings - flanged type - single lined type
HEFA
01.06.2024
MAE-WB-GWLE-AL - Shaft Block GWLE universal use, European Dimensions
MÄDLER
26.04.2024
24100 - Miniature ball screw linear actuators ground, with flange nut
norelem
30.05.2024
LM□UU-AJ - Linear motion ball bearing series
YTP
11.05.2022
KKB - Linear bearing with inclined ball tracks
HPC
17.02.2022
ZF20AW - Linear bearing fixed seat assembly - single liner type
HEFA
01.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성