Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HPS International
    PGH04 - 90° Plug
    D-M-E
    ST 12 Hose nipples - DME
    HPS International
    C - 90° Plug male thread, 360° orientable for push-lock hose
    STRACK
    Z4 - Latch lock with location lugs (Type=0/25/50/75-0)
    D-M-E
    GW Angle hose nipples - DME
    D-M-E
    ST 14 Angle connector plugs - DME
    D-M-E
    ATN Angle nipples - DME
    D-M-E
    200/300 45° BSP Elbows - DME
    AMF - ANDREAS MAIER Fellbach
    AMF 6370 ZR - Pipe fittings, brass
    STRACK
    SN1725 - Guide bush with collar, self-lubricating (ISO 9448)
    D-M-E
    MK 150 Quick Release coupling with hose nipple - DME
    Metalwork
    Fitting A10 Elbow, Male-Female
    VDL
    3.57 B - HOSE NOZZLE
    STRACK
    Z7720 - Hose nipples
Previews
3D
Dimension
2D
Download CAD models