YBJ41 55 - Small head tapered positioning pin ??¨¨ Female thread type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ybj41_55.prj},{NB=YBJ46-D8-P5},{CODE=YBJ46},{TYPE=B},{TOLGR=-},{MAT=SUS304},{HRD=-},{SUR=Polishing},{D=8},{DTOL=-0.005/-0.014},{DPOOL=8},{P=5},{PTOL=0/-0.01},{PPOOL=[5,6,8]},{PPOOL10=[5]},{L=15},{B=6},{E=5.0},{M=M4},{MPOOL=4.0},{P1=1},{V=6},{ZZRC=N/A},{ZZRCPOOL='N/A','N/A','RC','RC'},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TOLGR
Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
B
internal thread
[mm]
E
[mm]
M
[mm]
V
[mm]
YBJ41-D6T-P4
YBJ41
internal thread
-
SKS3
Quenching hardness 58-61H...
-
6T
-0.004/-0.012
10
5
5.0
M2.5
5
YBJ41-D6-P4
YBJ41
internal thread
-
SKS3
Quenching hardness 58-61H...
-
6
-0.004/-0.012
10
5
5.0
M3
5
YBJ41-D8T-P5
YBJ41
internal thread
-
SKS3
Quenching hardness 58-61H...
-
8T
-0.005/-0.014
15
6
5.0
M3
6
YBJ41-D8-P5
YBJ41
internal thread
-
SKS3
Quenching hardness 58-61H...
-
8
-0.005/-0.014
15
6
5.0
M4
6
YBJ41-D10-P6
YBJ41
internal thread
-
SKS3
Quenching hardness 58-61H...
-
10
-0.005/-0.014
15
8
5.0
M5
8
YBJ41-D12-P6
YBJ41
internal thread
-
SKS3
Quenching hardness 58-61H...
-
12
-0.006/-0.017
15
8
6.0
M5
8
YBJ41-D13-P10
YBJ41
internal thread
-
SKS3
Quenching hardness 58-61H...
-
13
-0.006/-0.017
22
8
6.0
M8
12
YBJ41-D16-P12
YBJ41
internal thread
-
SKS3
Quenching hardness 58-61H...
-
16
-0.006/-0.017
22
10
7.0
M8
12
YBJ41-D20-P15
YBJ41
internal thread
-
SKS3
Quenching hardness 58-61H...
-
20
-0.007/-0.020
30
10
7.0
M8
12
YBJ42-D6T-P4
YBJ42
internal thread
-
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
6T
-0.004/-0.012
10
5
5.0
M2.5
5
YBJ42-D6-P4
YBJ42
internal thread
-
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
6
-0.004/-0.012
10
5
5.0
M3
5
YBJ42-D8T-P5
YBJ42
internal thread
-
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
8T
-0.005/-0.014
15
6
5.0
M3
6
YBJ42-D8-P5
YBJ42
internal thread
-
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
8
-0.005/-0.014
15
6
5.0
M4
6
YBJ42-D10-P6
YBJ42
internal thread
-
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
10
-0.005/-0.014
15
8
5.0
M5
8
YBJ42-D12-P6
YBJ42
internal thread
-
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
12
-0.006/-0.017
15
8
6.0
M5
8
YBJ42-D13-P10
YBJ42
internal thread
-
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
13
-0.006/-0.017
22
8
6.0
M8
12
YBJ42-D16-P12
YBJ42
internal thread
-
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
16
-0.006/-0.017
22
10
7.0
M8
12
YBJ42-D20-P15
YBJ42
internal thread
-
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
20
-0.007/-0.020
30
10
7.0
M8
12
YBJ46-D6T-P4
YBJ46
internal thread
-
SUS304
-
Polishing
6T
-0.004/-0.012
10
5
5.0
M2.5
5
YBJ46-D6-P4
YBJ46
internal thread
-
SUS304
-
Polishing
6
-0.004/-0.012
10
5
5.0
M3
5
YBJ46-D8T-P5
YBJ46
internal thread
-
SUS304
-
Polishing
8T
-0.005/-0.014
15
6
5.0
M3
6
YBJ46-D8-P5
YBJ46
internal thread
-
SUS304
-
Polishing
8
-0.005/-0.014
15
6
5.0
M4
6
YBJ46-D10-P6
YBJ46
internal thread
-
SUS304
-
Polishing
10
-0.005/-0.014
15
8
5.0
M5
8
YBJ46-D12-P6
YBJ46
internal thread
-
SUS304
-
Polishing
12
-0.006/-0.017
15
8
6.0
M5
8
YBJ46-D13-P10
YBJ46
internal thread
-
SUS304
-
Polishing
13
-0.006/-0.017
22
8
6.0
M8
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성