Y-Sediment Strainer - JIS10K, Flanged End
ASAHI YUKIZAI CORPORATION
Manual valves
Strainer
Y-Sediment Strainer
JIS
Powered by
CAD模型選擇
{asahi/av_valve/strainer/y_strainer/jis/y_sediment_strainer_jis_flange.prj},{NB=VYS4UUEF1032},{CNSORDERNO=VYS4UUEF1032},{NDMM=32},{NDINCH=11/4},{BM=U-PVC},{MD=40},{D=135},{C=100},{MN=4},{MH=19},{L=336},{MT=16},{D1=100},{H=177},{H1=149},{H2=256},{L1=26.5},{L2=35.0},{L3=181},{L4=131.0},{L5=50.0},{H3=9.0},{H4=133.0},{H4C=6.0},{S1=60},{S2=81},{S3=55},{S4=69.0},{S5=84},{N1=30.0},{N2=35.5},{T1=6},{R=10},{X1=100.0},{X2=98.0},{X3=94.0},{X4=88.0},{X5=95.0},{X6=97.0},{Y1=1.5},{Y2=1.5},{Y3=11.5},{Y4=4.0},{Y5=15.0},{Y6=1.5},{Y7=35.0},{R1=6.0},{R2=22.5},{Z1=7.0},{Z2=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal size
[mm]
NDINCH
Nominal size
[Inch]
BM
Body material
ⁿ/ₐ
MD
d
[mm]
D
[mm]
C
[mm]
MN
n
[mm]
MH
h
[mm]
L
[mm]
MT
t
[mm]
D1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
H3
[mm]
H4
[mm]
H4C
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
S5
[mm]
N1
[mm]
N2
[mm]
T1
[mm]
R
[mm]
VYS4UUEF1015
VYS4UUEF1015
15
1/2
U-PVC
15
95
70
4
15
206
12
48
97
78
134
15.5
22.0
107
74.5
32.5
5.5
69.5
1.0
27
38
25
30.5
40
12.0
17.0
4
5
VYS4UUEF1020
VYS4UUEF1020
20
3/4
U-PVC
20
100
75
4
15
254
14
60
120
98
168
23.5
25.0
129
89.5
39.5
6.5
88.5
2.5
34
48
32
38.0
50
19.0
22.0
5
6
VYS4UUEF1025
VYS4UUEF1025
25
1
U-PVC
25
125
90
4
19
280
14
70
133
111
189
26.5
29.5
140
98.0
42.0
6.5
97.0
3.0
42
55
37
46.0
58
21.5
25.0
5
8
VYS4UUEF1032
VYS4UUEF1032
32
11/4
U-PVC
40
135
100
4
19
336
16
100
177
149
256
26.5
35.0
181
131.0
50.0
9.0
133.0
6.0
60
81
55
69.0
84
30.0
35.5
6
10
VYS4UUEF1040
VYS4UUEF1040
40
11/2
U-PVC
40
140
105
4
19
336
16
100
177
149
256
26.5
35.0
181
131.0
50.0
9.0
133.0
6.0
60
81
55
69.0
84
30.0
35.5
6
10
VYS4UUEF1050
VYS4UUEF1050
50
2
U-PVC
51
155
120
4
19
361
16
106
190
160
277
28.0
39.0
195
143.5
51.5
9.0
142.0
8.5
72
87
66
77.0
90
21.0
41.0
6
10
VYS4UUEF1065
VYS4UUEF1065
65
21/2
U-PVC
78
175
140
4
19
477
18
152
271
234
399
24.5
66.0
260
196.0
64.0
11.0
194.0
15.0
105
126
98
110.0
130
32.0
59.0
8
13
VYS4UUEF1080
VYS4UUEF1080
80
3
U-PVC
78
185
150
8
19
477
18
152
271
234
399
24.5
66.0
260
196.0
64.0
11.0
194.0
15.0
105
126
98
110.0
130
32.0
59.0
8
13
VYS4UUEF1100
VYS4UUEF1100
100
4
U-PVC
100
210
175
8
19
608
18
210
361
316
537
25.0
85.0
352
264.0
88.0
13.0
263.0
19.5
132
170
129
138.0
175
52.0
79.5
10
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表