Y-Sediment Strainer - JIS, Socket End
ASAHI YUKIZAI CORPORATION
Manual valves
Strainer
Y-Sediment Strainer
JIS
Powered by
CAD模型選擇
{asahi/av_valve/strainer/y_strainer/jis/y_sediment_strainer_jis_socket.prj},{NB=VYS4UUESJ032},{CNSORDERNO=VYS4UUESJ032},{NDMM=32},{NDINCH=11/4},{BM=U-PVC},{MD=40},{MD1=38.19},{ML=30},{OT=1/34},{L=298},{D1=100},{H=177},{H1=149},{H2=256},{L1=23.5},{L2=35.0},{L3=181},{L4=131.0},{L5=50.0},{H3=9.0},{H4=133.0},{H4C=6.0},{S1=59},{S2=81},{S3=55},{S4=69.0},{S5=84},{N1=30.0},{N2=35.5},{T1=6},{R=10},{X1=100.0},{X2=98.0},{X3=94.0},{X4=88.0},{X5=95.0},{X6=97.0},{Y1=1.5},{Y2=1.5},{Y3=11.5},{Y4=4.0},{Y5=15.0},{Y6=1.5},{Y7=35.0},{R1=6.0},{R2=22.5},{Z1=7.0},{Z2=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal size
[mm]
NDINCH
Nominal size
[Inch]
BM
Body material
ⁿ/ₐ
MD
d
[mm]
MD1
d1
[mm]
ML
l
[mm]
OT
1/T
ⁿ/ₐ
L
[mm]
D1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
H3
[mm]
H4
[mm]
H4C
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
S5
[mm]
N1
[mm]
N2
[mm]
T1
[mm]
R
[mm]
VYS4UUESJ015
VYS4UUESJ015
15
1/2
U-PVC
15
22.11
20
1/34
172
48
97
78
134
10.5
22.0
107
74.5
32.5
5.5
69.5
1.0
29
38
25
30.5
40
12.0
17.0
4
5
VYS4UUESJ020
VYS4UUESJ020
20
3/4
U-PVC
20
26.13
24
1/34
210
60
120
98
168
15.5
25.0
129
89.5
39.5
6.5
88.5
2.5
35
48
32
38.0
50
19.0
22.0
5
6
VYS4UUESJ025
VYS4UUESJ025
25
1
U-PVC
25
32.16
27
1/34
238
70
133
111
189
19.5
29.5
140
98.0
42.0
6.5
97.0
3.0
43
55
37
46.0
58
21.5
25.0
5
8
VYS4UUESJ032
VYS4UUESJ032
32
11/4
U-PVC
40
38.19
30
1/34
298
100
177
149
256
23.5
35.0
181
131.0
50.0
9.0
133.0
6.0
59
81
55
69.0
84
30.0
35.5
6
10
VYS4UUESJ040
VYS4UUESJ040
40
11/2
U-PVC
40
48.21
37
1/37
313
100
177
149
256
31.0
35.0
181
131.0
50.0
9.0
133.0
6.0
59
81
55
69.0
84
30.0
35.5
6
10
VYS4UUESJ050
VYS4UUESJ050
50
2
U-PVC
51
60.25
42
1/37
346
106
190
160
277
36.5
39.0
195
143.5
51.5
9.0
142.0
8.5
72
87
66
77.0
90
21.0
41.0
6
10
VYS4UUESJ065
VYS4UUESJ065
65
21/2
U-PVC
78
76.60
61
1/48
487
152
271
234
399
47.5
66.0
260
196.0
64.0
11.0
194.0
15.0
90
126
98
110.0
130
32.0
59.0
8
13
VYS4UUESJ080
VYS4UUESJ080
80
3
U-PVC
78
89.60
64
1/49
487
152
271
234
399
47.5
66.0
260
196.0
64.0
11.0
194.0
15.0
105
126
98
110.0
130
32.0
59.0
8
13
VYS4UUESJ100
VYS4UUESJ100
100
4
U-PVC
100
114.70
84
1/56
653
210
361
316
537
65.5
85.0
352
264.0
88.0
13.0
263.0
19.5
132
170
129
138.0
175
52.0
79.5
10
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表