XXH 500 - Timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
Timing pulleys with pilot bore
XXH
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/timing_pulleys_with_pilot_bore/xxh/xxh_500_asmtab.prj},{NB=44900020},{TYPE=20 XXH 500},{CODE=44900020},{T=20},{EXEC=1F},{DP=202.13},{DE=199.08},{DF=212.0},{DM=150},{F=145.3},{L=168},{D=32},{NF=165},{WEIGHT=44.05},{MAT=STEEL C45},{L1=3.5},{L3=162},{PPATH=xxh_500_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
F
[mm]
L
[mm]
D
d
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
44900018
18 XXH 500
44900018
18
1F
181.91
178.87
198.0
140
145.3
168
32
163
38.00
STEEL C45
44900020
20 XXH 500
44900020
20
1F
202.13
199.08
212.0
150
145.3
168
32
165
44.05
STEEL C45
44900022
22 XXH 500
44900022
22
1F
222.34
219.29
240.0
150
145.3
168
32
169
55.80
STEEL C45
44900024
24 XXH 500
44900024
24
1F
242.55
239.50
267.0
150
145.3
168
32
173
62.90
STEEL C45
44900026
26 XXH 500
44900026
26
1F
262.76
259.79
290.0
150
145.3
168
32
178
73.60
STEEL C45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表