XPB 1220 - D-M-E Xpress B-Series Mold Bases 11 7/8 x 20
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
XPress B-Series Mold Bases
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/xpb/mold_bases_1220_xpb_asmtab.prj},{NB=XPB1220-33-23-40-NG-3_(O-5/32_R-1/2_L-6501)},{A0=3.375},{B0=2.375},{D=3.990},{H0=13.375},{B1=20.000},{B2=10.000},{B3=8.813},{B4=1.375},{B5=8.625},{B6=1.188},{B7=6.625},{B8=8.500},{B9=1.500},{B10=20.000},{B11=10.000},{B12=1.875},{B13=6.625},{B14=9.250},{B15=9.375},{B16=11.875},{B17=5.938},{B18=0.625},{B19=8.500},{B20=4.188},{B21=4.250},{B22=1.688},{B23=8.375},{B24=3.813},{B25=3.188},{B26=0.625},{B27=0.063},{B28=MIN},{B29=1.000},{B30=3.094},{L1=11.875},{L2=5.938},{L3=5.000},{L4=3.813},{L5=3.188},{L6=0.938},{L7=4.9688},{H2=1.875},{H3=0.875},{H4=1.125},{H5=0.500},{H6=0.813},{H7=0.531},{H8=0.813},{H9=0.188},{H10=0.219},{PSTOL=0.001},{NCH=},{C=4},{GE=0},{O=5/32},{R=1/2},{LR=Standard 3.99 dia}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNL
Size
ⁿ/ₐ
CN
Catalog Number
ⁿ/ₐ
A
Height of A Plate
[Inch]
B
Height of B Plate
[Inch]
D
Diameter of Locating Ring
[Inch]
XPB1220-17-7-30-NG-3_(O-5...
XPB1220-17-7
XPB1220-17-7
1 7/8
7/8
3.990
XPB1220-17-13-30-NG-3_(O-...
XPB1220-17-13
XPB1220-17-13
1 7/8
1 3/8
3.990
XPB1220-17-17-30-NG-3_(O-...
XPB1220-17-17
XPB1220-17-17
1 7/8
1 7/8
3.990
XPB1220-17-23-35-NG-3_(O-...
XPB1220-17-23
XPB1220-17-23
1 7/8
2 3/8
3.990
XPB1220-17-27-35-NG-3_(O-...
XPB1220-17-27
XPB1220-17-27
1 7/8
2 7/8
3.990
XPB1220-17-33-40-NG-3_(O-...
XPB1220-17-33
XPB1220-17-33
1 7/8
3 3/8
3.990
XPB1220-17-37-40-NG-3_(O-...
XPB1220-17-37
XPB1220-17-37
1 7/8
3 7/8
3.990
XPB1220-17-47-45-NG-3_(O-...
XPB1220-17-47
XPB1220-17-47
1 7/8
4 7/8
3.990
XPB1220-17-57-45-NG-3_(O-...
XPB1220-17-57
XPB1220-17-57
1 7/8
5 7/8
3.990
XPB1220-23-7-30-NG-3_(O-5...
XPB1220-23-7
XPB1220-23-7
2 3/8
7/8
3.990
XPB1220-23-13-35-NG-3_(O-...
XPB1220-23-13
XPB1220-23-13
2 3/8
1 3/8
3.990
XPB1220-23-17-35-NG-3_(O-...
XPB1220-23-17
XPB1220-23-17
2 3/8
1 7/8
3.990
XPB1220-23-23-35-NG-3_(O-...
XPB1220-23-23
XPB1220-23-23
2 3/8
2 3/8
3.990
XPB1220-23-27-40-NG-3_(O-...
XPB1220-23-27
XPB1220-23-27
2 3/8
2 7/8
3.990
XPB1220-23-33-40-NG-3_(O-...
XPB1220-23-33
XPB1220-23-33
2 3/8
3 3/8
3.990
XPB1220-23-37-40-NG-3_(O-...
XPB1220-23-37
XPB1220-23-37
2 3/8
3 7/8
3.990
XPB1220-23-47-45-NG-3_(O-...
XPB1220-23-47
XPB1220-23-47
2 3/8
4 7/8
3.990
XPB1220-23-57-45-NG-3_(O-...
XPB1220-23-57
XPB1220-23-57
2 3/8
5 7/8
3.990
XPB1220-27-7-30-NG-3_(O-5...
XPB1220-27-7
XPB1220-27-7
2 7/8
7/8
3.990
XPB1220-27-13-35-NG-3_(O-...
XPB1220-27-13
XPB1220-27-13
2 7/8
1 3/8
3.990
XPB1220-27-17-35-NG-3_(O-...
XPB1220-27-17
XPB1220-27-17
2 7/8
1 7/8
3.990
XPB1220-27-23-35-NG-3_(O-...
XPB1220-27-23
XPB1220-27-23
2 7/8
2 3/8
3.990
XPB1220-27-27-40-NG-3_(O-...
XPB1220-27-27
XPB1220-27-27
2 7/8
2 7/8
3.990
XPB1220-27-33-40-NG-3_(O-...
XPB1220-27-33
XPB1220-27-33
2 7/8
3 3/8
3.990
XPB1220-27-37-40-NG-3_(O-...
XPB1220-27-37
XPB1220-27-37
2 7/8
3 7/8
3.990
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表