目錄: MACHINE ENGINEERING CORPORATION
Created: 08.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MACHINE ENGINEERING CORPORATION
X6303A
MACHINE ENGINEERING CORPORATION
PPU (Motor type)
Standard model
Powered by
CAD模型選擇
{machine_engineering/ppu_motor_type/standard_model/x6303a_66s_as_asmtab.prj},{NB=X6303A-C66SA-AS},{IDNR=},{TM=66SA},{NS=},{SC=},{HB=},{MCB=},{MOT=1},{X1=30},{Z1=25},{Z2=10},{W1=145.4},{W2=100},{W3=74},{H1=173.7},{H2=41.5},{H3=107.2},{H4=68.5},{H5=67},{H6=118},{E1=40.5},{E2=0},{B1=144.2},{B2=97.2},{B3=64.5},{B4=32.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
X6303A-C66SA-AS
X6303A-C66SA-AS
DC voltage
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表