magyar
polski
русский
English
WR 310 R - Centralised ventilation unit
MAICO
Ventilation systems with heat recovery according to DIN 1946-6
Centralised ventilation units
WR
Powered by
CAD모델 선택
{maico/04_ventilator_systems_din_1946_6/centralissed_ventilation_units/wr/wr_310_r.prj},{NB=0095.0260(architecture,300)},{SA810ID03=0095.0260},{SA700ID05=310},{SA700ID06=250},{SA700ID07=80},{SA700ID08=320},{SA700ID09=250},{SA700ID10=80},{SA700ID11=0.0370},{SA700ID12=1.50},{SA700ID16=230},{SA700ID20=40},{SA700ID21=36},{CTN=84195080},{SEC=-42.5},{BS=230},{SP1=0.18},{LAN=37},{IM=1.5},{G=67},{ADM=160},{B=841},{H=857},{T=598},{WBSG=96},{FEW=60},{VH=1},{GE=4012799952602},{SA700ID33_=1},{SA700ID34_=1},{SA010ID03=201903},{SA010ID04=MAICO},{SA010ID05=20230118},{SA810ID06=4012799952602},{LODDEST=architecture},{LODLEVEL=300}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
SA010ID03
Ausgabedatum (Monat) der Richtlinie
ⁿ/ₐ
SA010ID04
Herstellername
ⁿ/ₐ
SA010ID05
Revisionsdatum der Datei
ⁿ/ₐ
SA810ID06
GTIN-Nummer
ⁿ/ₐ
SA810ID10
Beschreibungstext
ⁿ/ₐ
SA100ID04
Anlagenart
ⁿ/ₐ
SA110ID04
Geräteart
ⁿ/ₐ
SA200ID03
Wärmerückgewinnung
ⁿ/ₐ
SA250ID03
Wärmezufuhr der Zuluftnacherwärmung
ⁿ/ₐ
SA260ID03
Wärmeabgabe der Wärmerückgewinnung an
ⁿ/ₐ
SA300ID03
Gehäuse-Werkstoff
ⁿ/ₐ
SA350ID03
Einbauart
ⁿ/ₐ
SA400ID03
Wärmequelle
ⁿ/ₐ
SA450ID03
Frostschutz
ⁿ/ₐ
SA500ID03
Ausführung
ⁿ/ₐ
SA550ID03
Luftleitungsanschlüsse
ⁿ/ₐ
SA560ID03
Aufstellung
ⁿ/ₐ
SA700ID04
Produktname
ⁿ/ₐ
SA700ID05
max. Volumenstrom Zuluft
[m³/h]
SA700ID06
Nenn-Volumenstrom Zuluft
[m³/h]
SA700ID07
min. Volumenstrom Zuluft
[m³/h]
SA700ID08
max. Volumenstrom Abluft
[m³/h]
SA700ID09
Nenn-Volumenstrom Abluft
[m³/h]
SA700ID10
min. Volumenstrom Abluft
[m³/h]
SA700ID11
Elektrische Leistungsaufnahme
[kW]
SA700ID12
Nennstrom
[A]
SA700ID15
Elektrischer Anschluss (Grundgerät)
ⁿ/ₐ
SA700ID16
Spannung (Grundgerät)
[V]
SA700ID17
Frequenz
[Hz]
SA700ID20
max. Umgebungstemperatur
[°C]
SA700ID21
max. Schalldruckpegel am Gerät
[dB(A)]
SA700ID33
Syphon
ⁿ/ₐ
SA700ID34
Kondensatwanne
ⁿ/ₐ
SA700ID38
min. Umgebungstemperatur
[°C]
SA700ID39
max. abgestrahlter Schallleistungspegel
[dB (A)]
ARTNR
Article number
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
FV
Air flow volume
[m³/h]
SEC
SEC average
[kWh/(m²*a)]
EZZ
Energy efficiency class
ⁿ/ₐ
SS
Type of voltage
ⁿ/ₐ
BS
Rated voltage
[V]
NF
Frequency
[Hz]
SP1
SPI value in accordance with DIN EN 13141-7 (A7)
[Wh/m³]
LAN
Power consumption in accordance with DIN EN 13141-7 (A7)
[W]
SBL
Stand-by power consumption
[W]
IM
Imax
[A]
SA
Degree of protection
ⁿ/ₐ
DZL
DIBT approval
ⁿ/ₐ
PZZ
PHI certification
ⁿ/ₐ
SYSA
System type
ⁿ/ₐ
MG
Housing Material
ⁿ/ₐ
MW
Heat exchanger material
ⁿ/ₐ
MI
Inner coating material
ⁿ/ₐ
F
Colour
ⁿ/ₐ
G
Weight
[kg]
FK
Filter class
ⁿ/ₐ
ADM
Connection diameter
[mm]
ADMK
Connection diameter of condensation drain
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
T
Depth
[mm]
TEMP
Airstream temperature at IMax
[°C]
WBSG
Max. degree of heat provision in accordance with DIN EN 13141-7 (A7)
[%]
WBA
Heat exchanger construction type
ⁿ/ₐ
BP
Bypass
ⁿ/ₐ
VR
Frost protection
ⁿ/ₐ
EW
Enthalpy heat exchanger
ⁿ/ₐ
FSS
Antifreeze circuit
ⁿ/ₐ
SSCH
Summer circuit
ⁿ/ₐ
FU
Filter monitoring
ⁿ/ₐ
FE
Humidity control
ⁿ/ₐ
CO2
CO2-control (optional)
ⁿ/ₐ
LQ
Air quality control (optional)
ⁿ/ₐ
KNX
KNX connection (optional)
ⁿ/ₐ
MODBUS
MODBUS interface
ⁿ/ₐ
BIL
Control unit included in scope of delivery
ⁿ/ₐ
BT
Control unit (optional)
ⁿ/ₐ
FEO
EnOcean wireless integration (optional)
ⁿ/ₐ
MA
Mobile control
ⁿ/ₐ
SG
Housing emission sound pressure level
ⁿ/ₐ
VH
Packing unit
[piece(s)]
SM
Range
ⁿ/ₐ
GE
GTIN (EAN)
ⁿ/ₐ
0095.0260
201903
MAICO
20230118
4012799952602
Zentrale hocheffiziente L...
Wohnungslüftungsgerät zen...
mit Wärmerückgewinnung
mit Platten-Wärmeübertrag...
ohne Wärmezufuhr
Luft (Zuluft)
Metall
wandhängend oder bodenste...
Abluft
elektrisch
Rechtsausführung
vertikal
innen
WR 310 R
310
250
80
320
250
80
0.0370
1.50
1/N/PE230V
230
50 / 60
40
36
ja
ja
-20
44
0095.0260
84195080
80 - 320
-42.5
A+
Alternating current
230
50 / 60
0.18
37
< 1
1.5
IP 40
Applied for
Yes
Centralised
Galvanised sheet steel, p...
Synthetic material
Plastic EPP
Traffic white (RAL 9016)
67
ISO Coarse 85 % (G4) / IS...
160
1 1/2" (Siebventil)
841
857
598
-20 up to 40
96
Cross-counterflow
No
No
No
Yes
ECO exhaust air / ECO sup...
with time control
integrated
SKD
EAQ 10/3
K-SM
integrated
RLS 1 WR, App
RLS T2 WS
E-SM
Yes
36 dB(A) / Spacing 1m, so...
1
K
4012799952602
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성