카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
WN 583 - Lifting Eye Nuts Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Lifting eye bolts, Lifting eye nuts
WN 583
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_4/lifting_eye_bolts_lifting_eye_nuts/wn583/wn583.prj},{NB=Lifting Eye Nut WN 583-5/8x11-ST},{PARTNUMBER=WN 583-5/8x11-ST},{ITEMID=583-5/8-11-ST},{D1=5/8x11},{D1X=0.6250},{D2=1.38},{THREAD=UNC},{L=0.75},{D3=2.50},{D4=1.50},{H=3.00},{K=0.50},{LC=5000},{WEIGHT=0.2720},{CTN=},{ROHS=},{INFOWINCO=Product details},{VERS=3},{A=1.344},{R=0.039},{ALPHA=21.08387}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[인치]
L
[인치]
D3
[인치]
D4
[인치]
H
[인치]
K
[인치]
LC
Vertical Lifting Load Capacity
[lbs.]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Lifting Eye Nut WN 583-3/...
WN 583-3/8x16-ST
3/8x16
0.88
0.63
2.00
1.25
2.50
0.38
2700
0.1000
Lifting Eye Nut WN 583-1/...
WN 583-1/2x13-ST
1/2x13
0.88
0.63
2.00
1.25
2.50
0.38
2700
0.0880
Lifting Eye Nut WN 583-5/...
WN 583-5/8x11-ST
5/8x11
1.38
0.75
2.50
1.50
3.00
0.50
5000
0.2720
Lifting Eye Nut WN 583-3/...
WN 583-3/4x10-ST
3/4x10
1.38
0.75
2.50
1.50
3.00
0.50
5000
0.2540
Lifting Eye Nut WN 583-7/...
WN 583-7/8x9-ST
7/8x9
2.03
1.34
3.38
1.63
3.97
0.88
10000
YES
Lifting Eye Nut WN 583-1x...
WN 583-1x8-ST
1x8
2.28
1.69
3.75
1.75
4.84
1.03
10000
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성