目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
WL.02 - L-Gib ISO 9448 / DIN 9834
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Angle to make
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/c/c7/wl_02.prj},{NB=WL.02.150.D},{COMP=SF Bordignon GmbH},{IDENTNR=19504},{FORM=D},{V=6.000},{L=150.000},{L1=55.000},{L2=55.000},{L3=0.000},{L4=0.000},{ZS=M10},{STK=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
COMP
Company
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
L
Overall lenght L
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
L4
Length L4
[mm]
ZS
Cylinder screw
ⁿ/ₐ
STK
Number of screws
ⁿ/ₐ
WL.02.100.H
SF Bordignon GmbH
H
100.000
60.000
0.000
0.000
0.000
M8
2
WL.02.150.H
SF Bordignon GmbH
H
150.000
55.000
55.000
0.000
0.000
M8
3
WL.02.200.H
SF Bordignon GmbH
H
200.000
55.000
50.000
55.000
0.000
M8
4
WL.02.100.D
SF Bordignon GmbH
D
100.000
60.000
0.000
0.000
0.000
M10
2
WL.02.150.D
SF Bordignon GmbH
D
150.000
55.000
55.000
0.000
0.000
M10
3
WL.02.200.D
SF Bordignon GmbH
D
200.000
55.000
50.000
55.000
0.000
M10
4
WL.02.250.D
SF Bordignon GmbH
D
250.000
70.000
70.000
70.000
0.000
M10
4
WL.02.200.F
SF Bordignon GmbH
F
200.000
55.000
50.000
55.000
0.000
M10
4
WL.02.250.F
SF Bordignon GmbH
F
250.000
70.000
70.000
70.000
0.000
M10
4
WL.02.300.F
SF Bordignon GmbH
F
300.000
65.000
65.000
65.000
65.000
M10
5
WL.02.350.F
SF Bordignon GmbH
F
350.000
80.000
75.000
75.000
80.000
M10
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
F3119 - One-sided self-lubricating guiding rail, with screw holes - DME - M...
D-M-E
23.03.2023
APV1 - CONTROL PANEL (for OV system)
Bordignon
13.01.2023
SN4181 - Angle strip, self-lubricating
STRACK
24.10.2022
LBG 311 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表