目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
Without switch COVP2/COVN2
CKD
空壓氣缸
附閥氣缸
附電磁閥氣缸 CAV2・COVP2・COVN2
COVP2/COVN2
Powered by
CAD模型選擇
{ckd_cn/cylinder/cylinders_with_valve/cav2_covp2_covn2/covp2_covn2/cov_2_without_sw_asmtab.prj},{NB=COVP2-LB-50B-1-1(0)},{MODEL=COVP2},{VARIATION=},{MOUNTING=LB},{BORE=50},{PTT=},{CUSHION=B},{STROKE=1},{POS=0},{VOLT=1},{SWM=},{SLD=},{LWL=},{SWP=},{OPT1=},{OPT2=},{OPT3=},{OPT4=},{OPT5=},{ACC1=},{ACC2=},{INFOTEXT=Product Info },{A=30},{B=24},{C=27},{GA=27.5},{GB=20.5},{J=38.5},{K=61},{KK=M16×1.5},{L=43~45},{MM=20},{MN=7},{MO=17},{QA=8.0},{QB=10.0},{SD=45.0},{T=10},{V=8},{WF=20},{LB=10},{LC=25},{LD=7×12},{LF=5},{LH=50},{LR=45},{LS=70},{LT=3.2},{BB=44},{DD=45},{O=71},{P=44},{PPATH=../cav2/assemblies/cav2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BORE
孔徑
[mm]
A
[mm]
B
[mm]
C
[mm]
GA
[mm]
GB
[mm]
J
[mm]
K
[mm]
KK
ⁿ/ₐ
L
[mm]
LL
[mm]
MM
[mm]
MN
[mm]
MO
[mm]
QA
[mm]
QB
[mm]
SD
Diameter
[mm]
T
[mm]
V
[mm]
WF
[mm]
X
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LF
[mm]
LG
[mm]
LH
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
BB
b
[mm]
DD
D
[mm]
LLL
l
[mm]
O
[mm]
P
[mm]
COVP2-LB-50B-1-1
50
30
24
27
27.5
20.5
38.5
61
M16×1.5
43~45
119
20
7
17
8.0
10.0
45.0
10
8
20
288.4
10
25
7×12
5
194.000
50
45
70
3.2
44
45
0
71
44
COVP2-LB-75B-1-1
75
40
32
37
22.0
22.0
38.5
86
M22×1.5
52~54
139
25
10
22
8.0
10.0
66.0
13
15
34
332.4
15
30
9 X 15
4
199.000
65
66
96
3.2
55
50
0
92
52
COVP2-LB-100B-1-1
100
40
32
37
24.5
24.5
38.5
106
M22×1.5
60.5~62.5
142
25
10
22
10.7
10.7
86.3
13
15
35
336.4
15
30
11 X 20
5
202.000
85
85
120
3.2
55
50
0
118
64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表