WEH46-47 - Standard type, double layer vacuum sucker, side pipe spring type
Yiheda 3D Electronic Gallery
yhd_fa
D7-Vacuum sucker
Powered by
CAD모델 선택
{yiheda/yhd_fa/d7/weh46_47_asmtab.prj},{NB=WEH46-d80-70},{CODE=WEH46},{TYPE=ce xiang pei guan},{SM=ding jing xiang jiao},{COLOR=BLACK},{DD=80.0},{XING=70},{B=235.5},{C=23.5},{D=40.0},{E=140},{F=28},{N=M14*1.5},{K=28},{S=21},{G=5},{Y=11.0},{M1=M10*1.25},{PPATH=weh46_47/assem/weh46_47_asmtpl.prj},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
[mm]
TYPE
Types of
[mm]
SM
Suction cup material
[mm]
COLOR
Color
[mm]
DD
Disk diameter (d)
ⁿ/ₐ
XING
stroke
[mm]
B
[mm]
C
Chamfer
[mm]
D
[mm]
E
[mm]
F
[mm]
N
[mm]
K
K (non-rotatable type)
[mm]
S
[mm]
G
[mm]
Y
Minimum unit 0.1
[mm]
M1
[mm]
WEH46-d6-3
WEH46
Lateral piping spring typ...
Nitrile rubber
black
6.0
3
53.5
9.0
22.5
6
13
M9*1
13
11
2
4.2
-
WEH46-d6-10
WEH46
Lateral piping spring typ...
Nitrile rubber
black
6.0
10
67.5
9.0
22.5
20
13
M9*1
13
11
2
4.2
-
WEH46-d6-15
WEH46
Lateral piping spring typ...
Nitrile rubber
black
6.0
15
77.5
9.0
22.5
30
13
M9*1
13
11
2
4.2
-
WEH46-d6-25
WEH46
Lateral piping spring typ...
Nitrile rubber
black
6.0
25
97.5
9.0
22.5
50
13
M9*1
13
11
2
4.2
-
WEH46-d8-3
WEH46
Lateral piping spring typ...
Nitrile rubber
black
8.0
3
53.5
9.0
22.5
6
13
M9*1
13
11
2
4.2
-
WEH46-d8-10
WEH46
Lateral piping spring typ...
Nitrile rubber
black
8.0
10
67.5
9.0
22.5
20
13
M9*1
13
11
2
4.2
-
WEH46-d8-15
WEH46
Lateral piping spring typ...
Nitrile rubber
black
8.0
15
77.5
9.0
22.5
30
13
M9*1
13
11
2
4.2
-
WEH46-d8-25
WEH46
Lateral piping spring typ...
Nitrile rubber
black
8.0
25
97.5
9.0
22.5
50
13
M9*1
13
11
2
4.2
-
WEH46-d10-4
WEH46
Lateral piping spring typ...
Nitrile rubber
black
10.0
4
61.5
9.5
22.0
8
19
M11*1
14
14
3
3.0
M5
WEH46-d10-10
WEH46
Lateral piping spring typ...
Nitrile rubber
black
10.0
10
73.5
9.5
22.0
20
19
M11*1
14
14
3
3.0
M5
WEH46-d10-20
WEH46
Lateral piping spring typ...
Nitrile rubber
black
10.0
20
93.5
9.5
22.0
40
19
M11*1
14
14
3
3.0
M5
WEH46-d10-30
WEH46
Lateral piping spring typ...
Nitrile rubber
black
10.0
30
113.5
9.5
22.0
60
19
M11*1
14
14
3
3.0
M5
WEH46-d15-4
WEH46
Lateral piping spring typ...
Nitrile rubber
black
15.0
4
63.0
11.0
22.0
8
19
M11*1
14
14
3
4.5
M5
WEH46-d15-10
WEH46
Lateral piping spring typ...
Nitrile rubber
black
15.0
10
75.0
11.0
22.0
20
19
M11*1
14
14
3
4.5
M5
WEH46-d15-20
WEH46
Lateral piping spring typ...
Nitrile rubber
black
15.0
20
95.0
11.0
22.0
40
19
M11*1
14
14
3
4.5
M5
WEH46-d15-30
WEH46
Lateral piping spring typ...
Nitrile rubber
black
15.0
30
115.0
11.0
22.0
60
19
M11*1
14
14
3
4.5
M5
WEH46-d20-4
WEH46
Lateral piping spring typ...
Nitrile rubber
black
20.0
4
65.0
13.0
22.0
8
19
M11*1
14
14
3
5.5
M5
WEH46-d20-10
WEH46
Lateral piping spring typ...
Nitrile rubber
black
20.0
10
77.0
13.0
22.0
20
19
M11*1
14
14
3
5.5
M5
WEH46-d20-20
WEH46
Lateral piping spring typ...
Nitrile rubber
black
20.0
20
97.0
13.0
22.0
40
19
M11*1
14
14
3
5.5
M5
WEH46-d20-30
WEH46
Lateral piping spring typ...
Nitrile rubber
black
20.0
30
117.0
13.0
22.0
60
19
M11*1
14
14
3
5.5
M5
WEH46-d30-6
WEH46
Lateral piping spring typ...
Nitrile rubber
black
30.0
6
91.0
18.0
32.0
13
24
M14*1.5
20
17
4
8.0
M6
WEH46-d30-15
WEH46
Lateral piping spring typ...
Nitrile rubber
black
30.0
15
108.0
18.0
32.0
30
24
M14*1.5
20
17
4
8.0
M6
WEH46-d30-30
WEH46
Lateral piping spring typ...
Nitrile rubber
black
30.0
30
138.0
18.0
32.0
60
24
M14*1.5
20
17
4
8.0
M6
WEH46-d30-50
WEH46
Lateral piping spring typ...
Nitrile rubber
black
30.0
50
178.0
18.0
32.0
100
24
M14*1.5
20
17
4
8.0
M6
WEH46-d40-6
WEH46
Lateral piping spring typ...
Nitrile rubber
black
40.0
6
91.0
18.0
32.0
13
24
M14*1.5
20
17
4
8.0
M6
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
WEH41-42 - Standard Type,Double Layer Vacuum Sucker,Vertical Piping Spring ...
Yiheda 3D Electronic Gallery
09.05.2024
WEH16_17 - Standard Type,Single Layer Vacuum Sucker,Side Pipe Spring Type
Yiheda 3D Electronic Gallery
09.05.2024
WEY11_12 - Light vacuum chuck (single piece / component)
Yiheda 3D Electronic Gallery
09.05.2024
WEH36-37 - Standard Type,Double Layer Vacuum Sucker,Lateral Piping Type
Yiheda 3D Electronic Gallery
09.05.2024
WEY01_02 - Light vacuum chuck (single piece / component)
Yiheda 3D Electronic Gallery
09.05.2024
WEJ51 - Standard type · vertical vacuum pipette · external thread connectio...
Yiheda 3D Electronic Gallery
09.05.2024
WEH11_12 - Standard Type,Single Layer Vacuum Sucker,Vertical Pipe Spring Ty...
Yiheda 3D Electronic Gallery
09.05.2024
J-WEU01 - Precision type, soft corrugated vacuum sucker, fixed top vacuum p...
Yiheda 3D Electronic Gallery
09.05.2024
J-WEP21 - Precision vacuum sucker, sponge vacuum sucker
Yiheda 3D Electronic Gallery
09.05.2024
WEH31-32 - Standard Type,Double Layer Vacuum Sucker And Vertical Piping Typ...
Yiheda 3D Electronic Gallery
09.05.2024
J-WES26_28 - Precision type, conventional type, spring type side vacuum por...
Yiheda 3D Electronic Gallery
09.05.2024
WGN06 - Stainless Steel Mini Cylinder.Single Rod Type¡¤With Magnet
Yiheda 3D Electronic Gallery
09.05.2024
WEK21 - Precision miniature vacuum sucker
Yiheda 3D Electronic Gallery
09.05.2024
WEN20 - 4.5 Fold Corrugated
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성