WAG81 86 - Foot cup, super heavy duty type, universal adjustment type, metal base type/rubber cushion base type
Yiheda 3D Electronic Gallery
yhd_industrial
J3-caster/foot cup
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j3/wag81_86.prj},{NB=WAG82-D120-M20-L100},{CODE=WAG82},{TYPE=Universal adjustment type • No rubber pad},{MAT1=S45C},{MAT2=S45C},{MAT3=-},{ST1=galvanization},{ST2=galvanization},{D=120},{M=20},{L=100},{LINK=weblink},{PPATH=wag81_86/assem/wag81_86_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Base material
ⁿ/ₐ
MAT2
Screw material
ⁿ/ₐ
MAT3
Rubber cushion material
ⁿ/ₐ
ST1
Base surface treatment
ⁿ/ₐ
ST2
Screw surface treatment
ⁿ/ₐ
S
[mm]
H
[mm]
V
[mm]
V1
[mm]
T
[mm]
BTWO
bear the weight of
[kg]
RW
Reference weight
[kg/pcs]
WAG81-D120-M20-L100
WAG81
Universal adjustment type...
S45C
S45C
-
chromate treatment
chromate treatment
30
43
13
16
0
2000
1.50
WAG82-D120-M20-L100
WAG82
Universal adjustment type...
S45C
S45C
-
galvanization
galvanization
30
43
13
16
0
2000
1.50
WAG84-D150-M30-L125
WAG84
Universal adjustment type...
S45C
S45C
Nitrile rubber (NBR)
chromate treatment
chromate treatment
46
62
24
24
90
5000
3.33
WAG85-D150-M30-L125
WAG85
Universal adjustment type...
S45C
S45C
Nitrile rubber (NBR)
galvanization
galvanization
46
62
24
24
90
5000
3.33
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
WAG71_80 - Foot cup ??¨¨ universal adjustment type ??¨¨ super heavy load ty...
Yiheda 3D Electronic Gallery
09.05.2024
WAR52_54 - Foot cup, super heavy duty type, universal adjustable angle type...
Yiheda 3D Electronic Gallery
09.05.2024
VBY32_34 - Domestic drag chain generally uses cost-effective type · 25 seri...
Yiheda 3D Electronic Gallery
09.05.2024
FJFN, FJFNS, FJFNB - Adjustment Pads - Heavy Load Type
Misumi
04.06.2021
C-CFJFNV, C-CFJFNVS - Economy Adjustment Pads - Heavy duty Non Slip Type
Misumi
29.05.2023
WAR61_66 - Foot cup, super heavy duty type, universal adjustable angle type...
Yiheda 3D Electronic Gallery
09.05.2024
B67.02.150 - Trapezoidal foot Ø80 M16 (spindle screwed from below)
Maschinenbau Kitz
02.05.2024
WAP61 - Shock Absorber And Air Cushion
Yiheda 3D Electronic Gallery
09.05.2024
WAG61_66 - Leveling feet/Universal adjustment type¡¤Heavy duty type¡¤All me...
Yiheda 3D Electronic Gallery
09.05.2024
WAG41_47 - Foot cup ??¨¨ universal adjustment type ??¨¨ medium and heavy du...
Yiheda 3D Electronic Gallery
09.05.2024
Washdown Gearmotor Right Angle Hollow Bore (F3S type) - High efficiency ind...
Brother Gearmotors
24.02.2023
Modèle 35-757 - Pied inox, à tige filetée avec six pans - Avec trous de fix...
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
05000619000 - Stainless steel adjustable foot, external hexagon at the bott...
SToxxparts
31.05.2022
e-wab01_04 - Economical Leveling Mount Fixed Adjustment Type With Positioni...
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성