magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZXF - 直角座阀
Festo
产品
阀
气动和机械操作的过程和介质阀
直角座阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/as_valve/vzxf_asmtab_presets.prj},{NB=3540292 VZXF-L-M22C-M-A-G2-430-H3B1-50-4-EX4},{TNR=3540292},{INFO=2020-09-30},{MS=A},{PA=G2},{NW=430},{TB=-},{WG=H3},{WGA=B1},{DM=-},{AG=50},{BD=4},{LABS=-},{ZUL=EX4},{PPATH=assemblies/vzxf_asmtpl.prj},{EOLDATE=30.09.2020},{GTIN=4052568271206}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年9月30日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
MS
介质流
ⁿ/ₐ
NW
额定尺寸
ⁿ/ₐ
TB
介质的温度范围
ⁿ/ₐ
WG
外壳的材料
ⁿ/ₐ
WGA
外壳材料, 驱动器
ⁿ/ₐ
DM
密封材料
ⁿ/ₐ
AG
驱动器规格
ⁿ/ₐ
BD
工作压力
ⁿ/ₐ
LABS
LABS-sustainability
ⁿ/ₐ
ZUL
EU 认证
ⁿ/ₐ
G
螺纹
ⁿ/ₐ
L1
长度
[mm]
L2
长度
[mm]
D
直径
[mm]
K
[mm]
H
高度
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1002500 VZXF-L-M22C-M-A-G...
1002500
VZXF-L-M22C-M-A-G12-120-H...
A
120
-
H3
B1
-
50
16
-
-
G1/2
66.000
123.000
62.000
34.000
112.000
27.000
8.000
1.200
4052568226015
1002501 VZXF-L-M22C-M-B-G...
1002501
VZXF-L-M22C-M-B-G12-120-H...
B
120
-
H3
B1
-
50
16
-
-
G1/2
66.000
123.000
62.000
34.000
112.000
27.000
8.000
1.200
4052568226022
1002502 VZXF-L-M22C-M-A-G...
1002502
VZXF-L-M22C-M-A-G34-160-H...
A
160
-
H3
B1
-
50
16
-
-
G3/4
75.000
130.000
62.000
34.000
117.000
33.000
9.000
1.300
4052568226039
1002503 VZXF-L-M22C-M-B-G...
1002503
VZXF-L-M22C-M-B-G34-160-H...
B
160
-
H3
B1
-
50
16
-
-
G3/4
75.000
130.000
62.000
34.000
117.000
33.000
9.000
1.300
4052568226046
1002504 VZXF-L-M22C-M-A-G...
1002504
VZXF-L-M22C-M-A-G1-230-H3...
A
230
-
H3
B1
-
50
16
-
-
G1
80.000
133.000
62.000
34.000
121.000
41.000
10.500
1.500
4052568226053
1002505 VZXF-L-M22C-M-B-G...
1002505
VZXF-L-M22C-M-B-G1-230-H3...
B
230
-
H3
B1
-
50
10
-
-
G1
80.000
133.000
62.000
34.000
121.000
41.000
10.500
1.500
4052568226060
1002506 VZXF-L-M22C-M-A-G...
1002506
VZXF-L-M22C-M-A-G114-290-...
A
290
-
H3
B1
-
50
10
-
-
G1 1/4
97.000
154.000
62.000
34.000
139.000
50.000
12.500
1.900
4052568226077
1002507 VZXF-L-M22C-M-B-G...
1002507
VZXF-L-M22C-M-B-G114-290-...
B
290
-
H3
B1
-
50
7
-
-
G1 1/4
97.000
154.000
62.000
34.000
139.000
50.000
12.500
1.900
4052568226084
1002508 VZXF-L-M22C-M-A-G...
1002508
VZXF-L-M22C-M-A-G112-350-...
A
350
-
H3
B1
-
50
8
-
-
G1 1/2
107.000
161.000
62.000
34.000
145.000
56.000
14.500
2.300
4052568226091
1002509 VZXF-L-M22C-M-B-G...
1002509
VZXF-L-M22C-M-B-G112-350-...
B
350
-
H3
B1
-
50
6
-
-
G1 1/2
107.000
161.000
62.000
34.000
145.000
56.000
14.500
2.300
4052568226107
1002510 VZXF-L-M22C-M-A-G...
1002510
VZXF-L-M22C-M-A-G2-430-H3...
A
430
-
H3
B1
-
50
4
-
-
G2
124.000
171.000
62.000
34.000
154.000
68.000
16.500
2.800
4052568226114
1002511 VZXF-L-M22C-M-B-G...
1002511
VZXF-L-M22C-M-B-G2-430-H3...
B
430
-
H3
B1
-
50
3
-
-
G2
124.000
171.000
62.000
34.000
154.000
68.000
16.500
2.800
4052568226121
1002512 VZXF-L-M22C-M-A-G...
1002512
VZXF-L-M22C-M-A-G12-130-M...
A
130
M1
V4
V4
T
50
16
-
-
G1/2
65.000
135.000
62.000
34.000
130.000
27.000
12.000
1.300
4052568226138
1002513 VZXF-L-M22C-M-B-G...
1002513
VZXF-L-M22C-M-B-G12-130-M...
B
130
M1
V4
V4
T
50
40
-
-
G1/2
65.000
135.000
62.000
34.000
130.000
27.000
12.000
1.300
4052568226145
1002514 VZXF-L-M22C-M-A-G...
1002514
VZXF-L-M22C-M-A-G34-180-M...
A
180
M1
V4
V4
T
50
16
-
-
G3/4
75.000
138.000
62.000
34.000
130.000
32.000
13.000
1.400
4052568226152
1002515 VZXF-L-M22C-M-B-G...
1002515
VZXF-L-M22C-M-B-G34-180-M...
B
180
M1
V4
V4
T
50
20
-
-
G3/4
75.000
138.000
62.000
34.000
130.000
32.000
13.000
1.400
4052568226169
1002516 VZXF-L-M22C-M-A-G...
1002516
VZXF-L-M22C-M-A-G1-240-M1...
A
240
M1
V4
V4
T
50
16
-
-
G1
90.000
146.000
62.000
34.000
135.000
42.000
15.000
1.600
4052568226176
1002517 VZXF-L-M22C-M-B-G...
1002517
VZXF-L-M22C-M-B-G1-240-M1...
B
240
M1
V4
V4
T
50
10
-
-
G1
90.000
146.000
62.000
34.000
135.000
42.000
15.000
1.600
4052568226183
1002518 VZXF-L-M22C-M-A-G...
1002518
VZXF-L-M22C-M-A-G114-310-...
A
310
M1
V4
V4
T
50
9
-
-
G1 1/4
110.000
155.000
62.000
34.000
151.000
50.000
17.000
2.200
4052568226190
1002519 VZXF-L-M22C-M-B-G...
1002519
VZXF-L-M22C-M-B-G114-310-...
B
310
M1
V4
V4
T
50
7
-
-
G1 1/4
110.000
155.000
62.000
34.000
151.000
50.000
17.000
2.200
4052568226206
1002520 VZXF-L-M22C-M-A-G...
1002520
VZXF-L-M22C-M-A-G112-350-...
A
350
M1
V4
V4
T
50
7
-
-
G1 1/2
120.000
174.000
62.000
34.000
155.000
55.000
19.000
2.500
4052568226213
1002521 VZXF-L-M22C-M-B-G...
1002521
VZXF-L-M22C-M-B-G112-350-...
B
350
M1
V4
V4
T
50
6
-
-
G1 1/2
120.000
174.000
62.000
34.000
155.000
55.000
19.000
2.500
4052568226220
1002522 VZXF-L-M22C-M-A-G...
1002522
VZXF-L-M22C-M-A-G2-450-M1...
A
450
M1
V4
V4
T
50
4
-
-
G2
150.000
193.000
62.000
34.000
167.000
70.000
21.000
3.500
4052568226237
1002523 VZXF-L-M22C-M-B-G...
1002523
VZXF-L-M22C-M-B-G2-450-M1...
B
450
M1
V4
V4
T
50
3
-
-
G2
150.000
193.000
62.000
34.000
167.000
70.000
21.000
3.500
4052568226244
1002525 VZXF-L-M22C-M-A-G...
1002525
VZXF-L-M22C-M-A-G1-240-M1...
A
240
M1
V4
V4
T
80
16
-
-
G1
90.000
184.000
94.000
48.000
177.000
42.000
15.000
3.600
4052568226251
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表