magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBM - 球阀
Festo
产品
阀
气动和机械操作的过程和介质阀
型球阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/ball/vzbm.prj},{NB=4405649 VZBM-3/4-RP-25-D-2-F03-B2B3},{TNR=4405649},{TYP=VZBM-3/4-RP-25-D-2-F03-B2B3},{D1=Rp 3/4''},{D1N=26.441},{DN=20},{D=20},{L1=70},{L2MIN=16.3},{L3=35.0},{H1=36},{H2=5.5},{SW=31},{ISO5211=F03},{D2=5.5},{D3=0.0},{D4=36},{D5=0},{D6=25.15},{D7=M6},{PNCLASS=25},{CNSMASSEXACT=0.306},{D7N=6.000},{L4=30.300},{L5=11.300},{D8=38.500},{R1=1.500},{D9=16.000},{D10=19.000},{H3=8.750},{L6=37.500},{L7=35.500},{D11=25.150},{H4=3.150},{GTIN=4052568274504}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
DN
ⁿ/ₐ
D
[mm]
L1
[mm]
L2MIN
L2 min.
[mm]
L3
[mm]
H1
[mm]
H2
[mm]
SW
[mm]
ISO5211
Hole pattern
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
ⁿ/ₐ
PNCLASS
PN CLASS
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4405646 VZBM-1/4-RP-40-D-...
4405646
VZBM-1/4-RP-40-D-2-F03-B2...
Rp 1/4''
8
10
75
15.0
32.5
38
9.0
26
F03
5.5
0.0
36
0
25.00
M4
40
0.412
4052568274474
4405647 VZBM-3/8-RP-40-D-...
4405647
VZBM-3/8-RP-40-D-2-F03-B2...
Rp 3/8''
10
10
75
15.0
32.5
38
9.0
26
F03
5.5
0.0
36
0
25.00
M4
40
0.390
4052568274481
4405648 VZBM-1/2-RP-25-D-...
4405648
VZBM-1/2-RP-25-D-2-F03-B2...
Rp 1/2''
15
15
61
15.0
30.5
32
5.5
25
F03
5.5
0.0
36
0
25.15
M6
25
0.206
4052568274498
4405649 VZBM-3/4-RP-25-D-...
4405649
VZBM-3/4-RP-25-D-2-F03-B2...
Rp 3/4''
20
20
70
16.3
35.0
36
5.5
31
F03
5.5
0.0
36
0
25.15
M6
25
0.306
4052568274504
4405650 VZBM-1-RP-25-D-2-...
4405650
VZBM-1-RP-25-D-2-F03-B2B3
Rp 1''
25
25
84
19.1
42.0
44
5.5
38
F03
5.5
0.0
36
0
25.15
M6
25
0.473
4052568274511
4405651 VZBM-11/4-RP-25-D...
4405651
VZBM-11/4-RP-25-D-2-F03-B...
Rp 1 1/4''
32
32
97
21.4
48.5
49
5.5
47
F03
5.5
0.0
36
0
25.15
M6
25
0.730
4052568274528
4405652 VZBM-11/2-RP-25-D...
4405652
VZBM-11/2-RP-25-D-2-F0305...
Rp 1 1/2''
40
40
108
22.0
54.0
54
5.5
54
F03/F05
5.5
6.5
36
50
35.15
M6
25
1.135
4052568274535
4405653 VZBM-2-RP-25-D-2-...
4405653
VZBM-2-RP-25-D-2-F0305-B2...
Rp 2''
50
50
130
26.3
65.0
62
5.5
66
F03/F05
5.5
6.5
36
50
35.15
M6
25
1.770
4052568274542
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表