VXE21/22/23 (Manifold) - Energy Saving Type, 2 Port Solenoid Valve (Manifold)
SMC
bp1_process_valve
VXE 2 Port Solenoid Valve, Energy Saving Type
Powered by
CAD模型選擇
{smc/bp1_process_valve/vxe/vxe21_22_23-00.prj},{NB=VXE2111-5G1},{IDNR=},{MODEL=VXE21},{MODEL2=21},{ORIFICEINF=ø2, ø3, ø4.5},{ORIFICE=1},{OPTION=},{SUFFIX=},{MANIFOLD=},{VOLTAGE=5},{ENTRY=G},{A=18},{B=40},{C=68.0},{D=30},{E=9.0},{F=19.5},{H=27},{J=M4},{JN=4},{K=6},{M=12.8},{N1=57.5},{N2=56.0},{QG=30.0},{QC=48.5},{QT=100.5},{QD=65.5},{RG=46.0},{RC=41.0},{RT=41.0},{RD=42.0},{SD=53.5},{ST=69.5},{T=82.0},{U=46},{W=36},{X=11},{Y=15.0},{AA=24.0},{AB=28.0},{AC=0.3},{AD=1.8},{AE=34.0},{AE1=20.0},{AE2=29.0},{AE3=4.0},{AE4=7.0},{AF=18.8},{AG=8.9},{AH=0.7},{AI=13.0},{AJ=37.0},{AK=20.1},{AL=29.0},{AM=6.9},{AN=28.9},{AO=5.0},{AP=9.9},{AQ=0.5},{AR=3.3},{AS=5.0},{AT=35.0},{XX1=6.8},{XX2=8.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORIFICEINF
Orifice diameter
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
J
ⁿ/ₐ
K
[mm]
M
[mm]
N
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
W
[mm]
X
[mm]
Y
[mm]
VXE2111-5G1
ø2, ø3, ø4.5
18
40
68.0
30
9.0
19.5
27
M4
6
12.8
56.0
30.0
46
0.0
82.0
46
36
11
15.0
VXE2221-5G1
ø3, ø4.5, ø6
22
45
78.0
35
10.5
22.5
32
M5
8
19.0
64.5
33.0
56
0.0
93.5
56
46
13
17.5
VXE2321-5G1
ø3, ø4.5, ø6
22
45
85.5
40
10.5
25.0
36
M5
8
19.0
72.5
36.0
62
0.0
99.5
56
46
13
17.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表