您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
VX11-FE - Air muffler with stainless steel wire
C Matic
Category Fittings
Function Fittings
VX Line - 316l Stainless Steel Function Fittings
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/vx_line_316l_stainless_steel_function_fittings/vx11-fe_air_muffler_with_stainless_steel_wire.prj},{NB=X4010002},{NAME=X4010002},{CODE=X4010002},{TYPE=VX11 00 14-FE},{MAT=304 Stainless Steel},{D1=G1/4},{L1=8},{L1IN=.315},{L2=18},{L2IN=.709},{CH=16},{G=9,7},{OZ=.342},{NL=72},{FT=100-200},{WT=-20 ÷ 150},{WTF=-4 ÷ 302},{WP=12},{WPP=174},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air},{NBCUSTOM=X4010002},{NNCUSTOM=VX11-FE},{NTCUSTOM=Air muffler with stainless steel wire},{LINACUSTOM=X4010002},{STEPFILE=X4010002},{PNGFILE=VX11-FE},{DWGFILE=VX11-FE},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
NL
Noise level at 6 bar
[dB]
FT
Filtration threshold
[µm]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
X4010001
X4010001
X4010001
VX11 00 18-FE
304 Stainless Steel
G1/8
6
.236
15
.591
13
5,8
.205
74
100-200
-20 ÷ 150
-4 ÷ 302
12
174
RoHS
Pneumatic installations f...
0
X4010002
X4010002
X4010002
VX11 00 14-FE
304 Stainless Steel
G1/4
8
.315
18
.709
16
9,7
.342
72
100-200
-20 ÷ 150
-4 ÷ 302
12
174
RoHS
Pneumatic installations f...
0
X4010003
X4010003
X4010003
VX11 00 38-FE
304 Stainless Steel
G3/8
8
.315
19
.748
19
14,1
.497
88
100-200
-20 ÷ 150
-4 ÷ 302
12
174
RoHS
Pneumatic installations f...
0
X4010004
X4010004
X4010004
VX11 00 12-FE
304 Stainless Steel
G1/2
9
.354
22
.866
24
21,8
.769
90
100-200
-20 ÷ 150
-4 ÷ 302
12
174
RoHS
Pneumatic installations f...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Silencers Series 2901
Camozzi
11.06.2024
PVX11-FE - Air muffler with stainless steel wire
C Matic
02.04.2021
MV11-FE - Air muffler with stainless steel wire
C Matic
22.04.2024
ART. 22 - Swivel elbow male adaptor parallel
Pneumax
19.02.2024
bslm - Silencers
AirTAC
13.05.2020
MV11-FEP - Air muffler with stainless steel wire
C Matic
11.03.2021
MV11-P - Flat muffler
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表