目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VTT-SST-p-VD - Solid knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VTT-SST-VD
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vtt_sst_vd/vtt_sst_p_vd.prj},{NB=Solid knobs VTT.40-SST-p-M8x30-VD},{CODE=190383},{DESCRIPTION=VTT.40-SST-p-M8x30-VD},{DIM01=40},{DIM02=M8},{D=8.000},{DIM03=27},{DIM04=16},{DIM05=30},{DIM06=13.5},{WEIGHT=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Solid knobs VTT.40-SST-p-...
190381
VTT.40-SST-p-M8x20-VD
40
M8
27
16
20
13.5
28
Solid knobs VTT.40-SST-p-...
190383
VTT.40-SST-p-M8x30-VD
40
M8
27
16
30
13.5
30
Solid knobs VTT.50-SST-p-...
190493
VTT.50-SST-p-M10x30-VD
50
M10
30
19
30
15.0
47
Solid knobs VTT.50-SST-p-...
190495
VTT.50-SST-p-M10x40-VD
50
M10
30
19
40
15.0
52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表