目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VTT-LP(B) - Knobs with solid section
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VTT-LP
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vtt_lp/vtt_lp_b_asmtab.prj},{NB=Knobs with solid section VTT.50-B-M10-LP},{CODE=168466},{DESCRIPTION=VTT.50-B-M10-LP},{DIM01=50},{DIM02=M10},{NDM=10},{DIM03=30},{DIM04=19},{DIM05=15.0},{DIM06=17},{DIM07=22.5},{WEIGHT=39},{ANG1=150.199},{LEN=16.912},{ANG2=29.8010},{RAD=5.000},{POINT=18.950},{VER=B},{PPATH=vtt_lp_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
DIM07
R
[mm]
WEIGHT
Weight
[g]
Knobs with solid section ...
168106
VTT.25-B-M5-LP
25
M5
20
12
10.0
10
20.0
12
Knobs with solid section ...
168216
VTT.32-B-M6-LP
32
M6
23
14
11.5
10
21.0
22
Knobs with solid section ...
168336
VTT.40-B-M8-LP
40
M8
27
16
13.5
13
21.5
26
Knobs with solid section ...
168466
VTT.50-B-M10-LP
50
M10
30
19
15.0
17
22.5
39
Knobs with solid section ...
168116
VTT.25-SST-M5-LP
25
M5
20
12
10.0
10
20.0
12
Knobs with solid section ...
168226
VTT.32-SST-M6-LP
32
M6
23
14
11.5
10
21.0
22
Knobs with solid section ...
168346
VTT.40-SST-M8-LP
40
M8
27
16
13.5
13
21.5
27
Knobs with solid section ...
168476
VTT.50-SST-M10-LP
50
M10
30
19
15.0
17
22.5
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表