目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VTRM-SST - Lock knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
VTRM-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/vtrm_sst/vtrm_sst.prj},{NB=Lock knobs VTRM-SST-40-M8},{CODE=85013},{DESCRIPTION=VTRM-SST-40-M8},{DIM01=40},{DIM02=M8},{DIM03=26},{DIM04=14},{DIM05=14},{DIM06=15},{WEIGHT=92},{NDM=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Lock knobs VTRM-SST-32-M5
85002
VTRM-SST-32-M5
32
M5
21
12
12
10
60
Lock knobs VTRM-SST-32-M6
85003
VTRM-SST-32-M6
32
M6
21
12
12
12
58
Lock knobs VTRM-SST-40-M6
85012
VTRM-SST-40-M6
40
M6
26
14
14
12
94
Lock knobs VTRM-SST-40-M8
85013
VTRM-SST-40-M8
40
M8
26
14
14
15
92
Lock knobs VTRM-SST-50-M8
85022
VTRM-SST-50-M8
50
M8
33
18
19
15
155
Lock knobs VTRM-SST-50-M1...
85023
VTRM-SST-50-M10
50
M10
33
18
19
18
150
Lock knobs VTRM-SST-60-M1...
85032
VTRM-SST-60-M10
60
M10
41
20
23
18
245
Lock knobs VTRM-SST-60-M1...
85033
VTRM-SST-60-M12
60
M12
41
20
23
22
235
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表