magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VLX (USA) - 气控阀
Festo
产品
阀
气动和机械操作的过程和介质阀
气阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/p_valves/vlx_npt.prj},{NB=34923 VLX-2-3/8-MS-NPT},{TNR=34923},{TYP=VLX-2-3/8-MS-NPT},{B1=48.000},{D1=3/8 NPT},{NDM=17.145},{D2=M4},{D3=M5},{D4=22.000},{H1=56.500},{H2=32.500},{H3=15.500},{L1=67.000},{L2=25.000},{L3=47.000},{L4=21.000},{SW1=27.000},{SW2=22.000},{VER=1},{CNSMASSEXACT=0.470},{GTIN=4052568305895}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
34922 VLX-2-1/4-MS-NPT
34922
VLX-2-1/4-MS-NPT
48.000
1/4 NPT
M4
M5
22.000
56.500
32.500
15.500
67.000
25.000
47.000
21.000
27.000
22.000
0.490
4052568305888
34923 VLX-2-3/8-MS-NPT
34923
VLX-2-3/8-MS-NPT
48.000
3/8 NPT
M4
M5
22.000
56.500
32.500
15.500
67.000
25.000
47.000
21.000
27.000
22.000
0.470
4052568305895
34924 VLX-2-1/2-MS-NPT
34924
VLX-2-1/2-MS-NPT
48.000
1/2 NPT
M4
M5
22.000
56.500
32.500
15.500
67.000
25.000
47.000
21.000
27.000
22.000
0.450
4052568305901
34925 VLX-2-3/4-MS-NPT
34925
VLX-2-3/4-MS-NPT
70.000
3/4 NPT
M6
M5
22.000
68.000
44.000
23.000
95.000
40.000
73.500
28.000
41.000
22.000
1.135
4052568305918
34926 VLX-2-1-MS-NPT
34926
VLX-2-1-MS-NPT
70.000
1 NPT
M6
M5
22.000
68.000
44.000
23.000
95.000
40.000
73.500
28.000
41.000
22.000
1.010
4052568305925
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表