目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VH.153+IN - Indicator knobs
Elesa
GENERAL CATALOGUE
Control elements
Control knobs
VH.153+IN
Powered by
CAD模型選擇
{elesa/general_catalogue/06/1_control_knobs/vh_153_in/vh_153_in.prj},{NB=Indicator knobs VH.153/44 B-6+IN},{CODE=73211},{DESCRIPTION=VH.153/44 B-6+IN},{DIM01=44},{DIM02=26},{DIM03=23},{DIM04=14},{DIM05=25},{DIM06=17},{DIM07=2},{DIM08=7},{DIM09=M4},{DIM10=-},{DIM11=6},{DIM12=14},{MATERIAL=Ottone},{WEIGHT=36},{R=50.000},{R1=7.000},{NDM=4.000},{R2=0.894},{G2=0.643},{B2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
f
ⁿ/ₐ
DIM10
f1
ⁿ/ₐ
DIM11
dH9
[mm]
DIM12
h
[mm]
WEIGHT
Weight
[g]
Indicator knobs VH.153/25...
73011
VH.153/25 B-4+IN
25
18
19
11
18
14
1
6
M3
-
4
11
16
Indicator knobs VH.153/35...
73111
VH.153/35 B-6+IN
35
22
23
14
25
17
2
7
M4
-
6
14
27
Indicator knobs VH.153/44...
73211
VH.153/44 B-6+IN
44
26
23
14
25
17
2
7
M4
-
6
14
36
Indicator knobs VH.153/54...
73321
VH.153/54 B-6+IN
54
32
28
15
35
23
2
9
M5
-
6
18
74
Indicator knobs VH.153/62...
73421
VH.153/62 B-8+IN
62
35
28
15
35
25
2
9
M5
-
8
20
92
Indicator knobs VH.153/74...
73511
VH.153/74 A-8+IN
72
46
37
20
45
35
3
11
M6
M6
8
26
180
Indicator knobs VH.153/85...
73611
VH.153/85 A-8+IN
85
49
37
20
45
35
3
11
M6
M6
8
26
235
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表