您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 307 - Adjustable hand levers, Zinc die casting, with washer
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
GN 307
GN 307 S
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_1/verstellbare_klemmhebel_spannhebel/gn307/gn307_s/gn307_s.prj},{NB=Verstellbare Klemmhebel GN 307-45-M6-40-SR},{PARTNUMBER=GN 307-45-M6-40-SR},{NORMNR=GN 307},{L1=45},{D1=M6},{D1X=6},{L2=40},{AUSF=silber (strukturmatt)},{D2=15},{D3=10.0},{D4=13.0},{H1=24.5},{H2=4.0},{H3=34},{H4=3.5},{S=3.0},{WEIGHT=0.0445},{CTN=84879090},{ROHS=YES},{INFOGANTER=Product details},{AA=3.270},{LL=1.500},{T=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
L2
[mm]
AUSF
Specification
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable hand lever GN ...
GN 307-30-M5-12-SW
30
M5
12
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0298
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-12-OS
30
M5
12
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0298
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-12-RS
30
M5
12
red (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0298
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-12-SR
30
M5
12
silver (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0298
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-16-SW
30
M5
16
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0303
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-16-OS
30
M5
16
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0303
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-16-RS
30
M5
16
red (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0303
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-16-SR
30
M5
16
silver (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0303
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-20-SW
30
M5
20
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0308
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-20-OS
30
M5
20
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0308
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-20-RS
30
M5
20
red (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0308
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-20-SR
30
M5
20
silver (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0308
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-25-SW
30
M5
25
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0314
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-25-OS
30
M5
25
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0314
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-25-RS
30
M5
25
red (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0314
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-25-SR
30
M5
25
silver (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0314
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-32-SW
30
M5
32
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0322
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-32-OS
30
M5
32
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0322
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-32-RS
30
M5
32
red (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0322
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-32-SR
30
M5
32
silver (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0322
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-16-SW
45
M6
16
black (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
0.0404
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-16-OS
45
M6
16
black (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
0.0404
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-16-RS
45
M6
16
red (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
0.0404
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-16-SR
45
M6
16
silver (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
0.0404
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-20-SW
45
M6
20
black (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
0.0411
84879090
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 300 - Adjustable hand levers with male thread
Ganter
19.06.2024
GN 300.4 - Adjustable hand levers (Male thread)
Ganter
19.06.2024
GN 307 - Adjustable hand levers, Zinc die casting, with washer
Elesa+Ganter
21.06.2024
GN 303 - Adjustable hand levers with push button
Ganter
19.06.2024
GN 223 - Control lever with keyway
Ganter
19.06.2024
GN 302 - Flat adjustable hand levers, Zinc die casting, threaded stud Steel
Ganter
19.06.2024
GN 506 - T-Nuts
Ganter
19.06.2024
DIN 508 - T-Nuts
Ganter
19.06.2024
GN 307 - Adjustable hand levers, Zinc die casting, with bushing and washer
Ganter
19.06.2024
GN 6336.4 - Star Knobs, Type SG, Cast Iron, Threaded Stud Steel
Ganter
19.06.2024
GN 2277 - Bull´s eye levels with mounting flange, Type A Mounting flange fo...
Ganter
19.06.2024
03030 - Spring plungers with hexagon socket and ball, steel
norelem
30.05.2024
03092 - Indexing plungers
norelem
30.05.2024
GN 5332 - Star knobs with threaded bolt
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表