Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Metalwork
    COILS SIDE 22mm TYPE 3
    Metalwork
    VERSION 2/2 NO, Brass valve body
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 5262 - BW hose nipple - Stainless steel 316L
    Metalwork
    Electrical connector for coils
    Electric Solenoid Valves
    1" SS Valves
    Metalwork
    VERSION 2/2 NO, Brass valve body
    Metalwork
    ACTUATED BALL VALVES SERIES RV-FLUID - 2-WAYS STAINLESS STEEL ACTUATED BALL VALVES - DOUBLE ACTING
    Metalwork
    Straight, cylindrical, male XR1
    ASOH
    Nipple Type
    Metalwork
    ACTUATED BALL VALVES SERIES RV-FLUID - 2-WAYS BRASS ACTUATED BALL VALVES - SINGLE ACTING
    Metalwork
    COILS SIDE 30mm TYPE 4
    ASOH
    Barb fitting for hose joint
    Metalwork
    COILS SIDE 30 mm TYPE 2
    Metalwork
    COILS SIDE 36 mm TYPE 5
Previews
3D
Dimension
2D
Download CAD models