目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
VERSION 2/2 NC, Brass valve body
Metalwork
Valves
Process valves multiple fluids
SOLENOID VALVES, SERIES EV-FLUID
SOLENOID VALVES, SERIES EV-FLUID, SERVO-ASSISTED ACTION
Powered by
CAD模型選擇
{metalwork/valves/process_valves_multiple_fluids/solenoid_valves_series_ev_fluid/solenoid_valves_series_ev_fluid_servo_assisted_act/brass_valve_body_v_2_2_nc_0.prj},{NB=W0910200004},{G=1/2''},{NDM=20.955},{A=59},{B=69.40},{C=14.0},{D=45},{E=17.0},{F=10},{AH=12},{KV=2.5},{TC=3},{AC=0.15÷15},{DC=0.15÷15},{W=340},{GU=0},{VER=4},{VER1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
G
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
C
ⁿ/ₐ
D
ⁿ/ₐ
E
ⁿ/ₐ
F
ⁿ/ₐ
AH
Air hole Ø
[mm]
KV
Kv factor
[m^3/h]
TC
Type of coil
ⁿ/ₐ
AC
Operating pressure * AC
[bar]
DC
Operating pressure * DC
[bar]
W
Weight
[g]
W0910200001
W0910200001
1/4''
49
64.80
10.5
32
16.0
10
10
1.5
3
0.15÷15
0.15÷15
180
W0910200002
W0910200002
3/8''
49
64.80
10.5
32
16.0
10
10
1.7
3
0.15÷15
0.15÷15
190
W0910200003
W0910200003
3/8''
59
69.40
14.0
45
17.0
10
12
2.2
3
0.15÷15
0.15÷15
370
W0910200004
W0910200004
1/2''
59
69.40
14.0
45
17.0
10
12
2.5
3
0.15÷15
0.15÷15
340
W0910200005
W0910200005
3/4''
79
75.40
17.5
54
22.2
10
18
5.5
3
0.15÷13
0.15÷13
600
W0910200006
W0910200006
1''
96
84.10
20.0
72
30.2
10
25
10.2
3
0.15÷10
0.15÷10
1000
W0910200007
W0910200007
1-1/4''
142
105.50
28.0
102
43.0
13
37
18.0
2
0.15÷10
0.15÷10
2880
W0910200008
W0910200008
1-1/2''
142
105.50
28.0
102
43.0
13
37
21.0
2
0.15÷10
0.15÷10
2730
W0910200009
W0910200009
2''
158
115.00
35.5
119
48.0
13
50
36.0
2
0.15÷10
0.15÷10
4180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VERSION 2/2 NC, Brass valve body, FKM/FPM gaskets
Metalwork
21.07.2022
COILS SIDE 22mm TYPE 3
Metalwork
21.07.2022
Electrical connector for coils
Metalwork
23.05.2024
Fitting A2 conical nipple
Metalwork
21.07.2022
Connector for coils side 30mm
Metalwork
21.07.2022
SYNTESI Air take off 4-way
Metalwork
21.07.2022
SYNTESI Filter
Metalwork
21.07.2022
Fitting A4/Z reducer female cylindrical
Metalwork
21.07.2022
COILS SIDE 30mm TYPE 4
Metalwork
21.07.2022
4 Ways distributor
Metalwork
21.07.2022
FIXING BRACKET FOR REGULATORS
Metalwork
08.04.2024
Straight, male conical (C1)
Metalwork
21.07.2022
COILS SIDE 30 mm TYPE 2
Metalwork
21.07.2022
PRESSURE GAUGES
Metalwork
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表