Ventilated - Aluminum E1 Heavy Duty 160mm Siderail
unitray
Cable Tray Inside Vertical Fittings
Aluminum E1 Heavy Duty 160mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_inside_vertical_fittings/aluminum_e1_heavy_duty_160mm_siderail/ventilated.prj},{NB=4IA-HX92},{SHA256=G9UlY+Ksp9UUQcTMvGEXcB3xVU8526XbEkfnP5XsbqE=},{INAME=00861__4ia2dhx92},{DESC=Inside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=H - E / 160 mm (6.3)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=2 - Ventilated},{PN=4IA-HX92}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3IA-H322
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
2 - 150 mm (6)"
2 - Ventilated
3IA-H322
3IA-H332
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
3 - 203 mm (8)"
2 - Ventilated
3IA-H332
3IA-H352
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
5 - 300 mm (12)"
2 - Ventilated
3IA-H352
3IA-H362
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
6 - 450 mm (18)"
2 - Ventilated
3IA-H362
3IA-H372
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
7 - 600 mm (24)"
2 - Ventilated
3IA-H372
3IA-H382
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
8 - 750 mm (30)"
2 - Ventilated
3IA-H382
3IA-H392
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
9 - 900 mm (36)"
2 - Ventilated
3IA-H392
3IA-H622
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
2 - 150 mm (6)"
2 - Ventilated
3IA-H622
3IA-H632
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
3 - 203 mm (8)"
2 - Ventilated
3IA-H632
3IA-H652
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
5 - 300 mm (12)"
2 - Ventilated
3IA-H652
3IA-H662
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
6 - 450 mm (18)"
2 - Ventilated
3IA-H662
3IA-H672
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
7 - 600 mm (24)"
2 - Ventilated
3IA-H672
3IA-H682
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
8 - 750 mm (30)"
2 - Ventilated
3IA-H682
3IA-H692
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
9 - 900 mm (36)"
2 - Ventilated
3IA-H692
3IA-H922
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
2 - 150 mm (6)"
2 - Ventilated
3IA-H922
3IA-H932
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
3 - 203 mm (8)"
2 - Ventilated
3IA-H932
3IA-H952
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
5 - 300 mm (12)"
2 - Ventilated
3IA-H952
3IA-H962
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
6 - 450 mm (18)"
2 - Ventilated
3IA-H962
3IA-H972
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
7 - 600 mm (24)"
2 - Ventilated
3IA-H972
3IA-H982
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
8 - 750 mm (30)"
2 - Ventilated
3IA-H982
3IA-H992
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
9 - 900 mm (36)"
2 - Ventilated
3IA-H992
3IA-HX22
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
2 - 150 mm (6)"
2 - Ventilated
3IA-HX22
3IA-HX32
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
3 - 203 mm (8)"
2 - Ventilated
3IA-HX32
3IA-HX52
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
5 - 300 mm (12)"
2 - Ventilated
3IA-HX52
3IA-HX62
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
6 - 450 mm (18)"
2 - Ventilated
3IA-HX62
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Ladder - Aluminum E1 Heavy Duty 160mm Siderail
unitray
16.01.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表