目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDO.FP+I - Solid handwheels
Elesa+Ganter
操作件
VDO.FP+I
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/vdo_fp_i/vdo_fp_i.prj},{NB=Solid handwheels VDO.175 FP+I},{PARTNUMBER=72211},{DESCRIPTION=VDO.175 FP+I},{DIM01=178},{DIM02=65},{DIM03=32},{DIM04=40},{DIM05=31},{DIM06=55},{DIM07=90},{DIM08=56},{DIM09=43},{DIM10=15},{DIM11=80},{DIM12=M10},{DIM13=66},{DIM14=26},{DIM15=22},{DIM16=24.8},{DIM17=6},{DIM18=730},{DIM19=40},{WEIGHT=1015},{MA=10.000},{MB=8.159},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2018年2月22日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
B
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
d5
[mm]
DIM09
l
[mm]
DIM10
l2
[mm]
DIM11
H
[mm]
DIM12
m
ⁿ/ₐ
DIM13
R
[mm]
DIM14
dz
[mm]
DIM15
dzz
[mm]
DIM16
t
[mm]
DIM17
b
[mm]
DIM18
C
[Nm]
DIM19
l
[J]
WEIGHT
重量
[g]
Solid handwheels VDO.125 ...
72011
VDO.125 FP+I
125
60
30
32
24
44
70
46
38
15
65
M8
47
20
16
18.3
5
450
28
555
Solid handwheels VDO.150 ...
72111
VDO.150 FP+I
150
63
32
32
24
44
70
48
38
15
65
M8
58
20
16
18.3
5
480
30
695
Solid handwheels VDO.175 ...
72211
VDO.175 FP+I
178
65
32
40
31
55
90
56
43
15
80
M10
66
26
22
24.8
6
730
40
1015
Solid handwheels VDO.200 ...
72311
VDO.200 FP+I
201
70
34
40
31
55
90
60
43
15
90
M10
77
26
22
24.8
6
1060
42
1275
Solid handwheels VDO.225 ...
72411
VDO.225 FP+I
227
74
35
49
38
66
110
66
44
15
90
M10
99
34
27
30.3
8
1340
45
1655
Solid handwheels VDO.250 ...
72511
VDO.250 FP+I
249
77
36
49
38
66
110
70
44
15
90
M10
101
34
27
30.3
8
1700
46
1845
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VDO.FP+IR - Solid handwheels with fold-away handle
Elesa+Ganter
28.03.2024
VD.FP+I - Solid handwheels with side handle
Elesa+Ganter
28.03.2024
ERX-CR - 可调节手柄
Elesa+Ganter
28.03.2024
VDO.FP+IRS - Solid handwheels with fold-away handle
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表