카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDN.FP+I+ST - Safety solid handwheels
Elesa+Ganter
Operating elements
VDN.FP+I+ST
Powered by
CAD모델 선택
{elesa_ganter/operating_elements/vdn_fp_i_st/vdn_fp_i_st_asmtab.prj},{NB=Safety solid handwheels VDN.150 FP+I+ST14},{PARTNUMBER=73738},{DESCRIPTION=VDN.150 FP+I+ST14},{DIM01=150},{DIM02=14},{DIM03=67},{DIM04=30},{DIM05=33},{DIM06=21},{DIM07=29 -0.05},{DIM08=48},{DIM09=20},{DIM10=14},{DIM11=65},{DIM12=M8},{NDM=8},{DIM13=62.0},{DIM14=4},{DIM15=15.3},{DIM16=5},{WEIGHT=650},{PPATH=vdn_fp_i_st_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d2H7
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d3
[mm]
DIM06
d4 max
[mm]
DIM07
d6
[mm]
DIM08
l1
[mm]
DIM09
l2 ±0.2
[mm]
DIM10
l3
[mm]
DIM11
H
[mm]
DIM12
m
ⁿ/ₐ
DIM13
R
[mm]
DIM14
w min
[mm]
DIM15
t
[mm]
DIM16
b
[mm]
WEIGHT
Weight
[g]
Safety solid handwheels V...
73728
VDN.125 FP+I+ST12
125
12
58
28
29
17
25 -0.05
42
18
12
65
M8
50.0
4
13.1
4
465
Safety solid handwheels V...
73738
VDN.150 FP+I+ST14
150
14
67
30
33
21
29 -0.05
48
20
14
65
M8
62.0
4
15.3
5
650
Safety solid handwheels V...
73748
VDN.175 FP+I+ST14
175
14
69
32
33
21
29 -0.05
48
20
14
80
M10
72.5
4
15.3
5
810
Safety solid handwheels V...
73758
VDN.200 FP+I+ST18
200
18
72
32
39
26
35 -0.05
50
24
13
90
M10
82.0
4
19.7
6
1220
Safety solid handwheels V...
73778
VDN.250 FP+I+ST22
249
22
82
36
46
30
41 -0.05
54
28
13
90
M10
106.0
4
23.7
6
1670
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성