目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VCM-SST-p (inch sizes) - Lobe knobs
Elesa
INCH CATALOGUE
Clamping knobs
Lobe knobs
VCM-SST (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/02/1_lobe_knobs/vcm_sst/vcm_sst_p.prj},{NB=Lobe knobs VCM-SST-50-p-3/8-16-079},{CODE=9169571},{DESCRIPTION=VCM-SST-50-p-3/8-16-079},{DIM01=1.97},{DIM02=3/8-16},{DIM03=1.18},{DIM04=0.71},{DIM05=0.79},{DIM06=0.65},{WEIGHT=0.21},{ND=0.3750},{KDI=0.3070}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[Inch]
DIM02
d
ⁿ/ₐ
DIM03
L
[Inch]
DIM04
d1
[Inch]
DIM05
l
[Inch]
DIM06
l2
[Inch]
WEIGHT
Weight
[lbs]
Lobe knobs VCM-SST-40-p-5...
9169561
VCM-SST-40-p-5/16-18-079
1.57
5/16-18
0.94
0.55
0.79
0.47
0.11
Lobe knobs VCM-SST-40-p-5...
9169562
VCM-SST-40-p-5/16-18-098
1.57
5/16-18
0.94
0.55
0.98
0.47
0.14
Lobe knobs VCM-SST-40-p-5...
9169563
VCM-SST-40-p-5/16-18-157
1.57
5/16-18
0.94
0.55
1.57
0.47
0.14
Lobe knobs VCM-SST-50-p-3...
9169571
VCM-SST-50-p-3/8-16-079
1.97
3/8-16
1.18
0.71
0.79
0.65
0.21
Lobe knobs VCM-SST-50-p-3...
9169572
VCM-SST-50-p-3/8-16-098
1.97
3/8-16
1.18
0.71
0.98
0.65
0.21
Lobe knobs VCM-SST-50-p-3...
9169573
VCM-SST-50-p-3/8-16-157
1.97
3/8-16
1.18
0.71
1.57
0.65
0.22
Lobe knobs VCM-SST-60-p-1...
9169580
VCM-SST-60-p-1/2-13-079
2.36
1/2-13
1.48
0.79
0.79
0.79
0.33
Lobe knobs VCM-SST-60-p-1...
9169581
VCM-SST-60-p-1/2-13-098
2.36
1/2-13
1.48
0.79
0.98
0.79
0.34
Lobe knobs VCM-SST-60-p-1...
9169582
VCM-SST-60-p-1/2-13-157
2.36
1/2-13
1.48
0.79
1.57
0.79
0.36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表