您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
VC 2515 to VC25125 - Precision Hydraulic Feed Controls
ACE Shock Absorbers
Precision Hydraulic Feed Controls
Powered by
CAD模型選擇
{ace_stossdaempfer/vorschub_oelbremsen/vc_2515_bis_vc_25125_asmtab.prj},{NB=VC2555EUF_0_0},{ARTNR=VC2555EUF},{F1=[35:3500]},{HUB=55},{HUB1=55.000},{VER=3.000},{VERS=2},{CTRL=25.000},{PPATH=assemblies/vc_2515_bis_vc_25125_asmtpl.prj},{A=209.0},{B=130},{VBMIN=35},{VBMAX=3500},{RSMIN=5},{RSMAX=20},{KRZ=1.2},{AW=2},{GEW=0.600},{HUBST=0},{VERSCH=0},{AA=Ohne},{AAM=Ohne},{AK=Ohne},{INFO=Datenblatt},{SIZE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
HUB
Stroke
[mm]
A
Length
[mm]
B
Length
[mm]
VBMIN
Propelling Force Min.
[N]
VBMAX
Propelling Force Max.
[N]
RSMIN
Min. Return Force
[N]
RSMAX
Max. Return Force
[N]
KRZ
Rod Reset Time
[s]
AW
Max. Side Load Angle
[°]
GEW
Weight
[kg]
VC2515EUFT
VC2515EUFT
15
128.0
80
30
3500
5
10
0.2
3
0.350
VC2515EUF
VC2515EUF
15
128.0
80
30
3500
5
10
0.2
3
0.350
VC2530EUFT
VC2530EUFT
30
161.0
110
30
3500
5
15
0.4
2
0.450
VC2530EUF
VC2530EUF
30
161.0
110
30
3500
5
15
0.4
2
0.450
VC2555EUFT
VC2555EUFT
55
209.0
130
35
3500
5
20
1.2
2
0.600
VC2555EUF
VC2555EUF
55
209.0
130
35
3500
5
20
1.2
2
0.600
VC2575EUFT
VC2575EUFT
75
283.0
150
50
3500
10
30
1.7
2
0.681
VC2575EUF
VC2575EUF
75
283.0
150
50
3500
10
30
1.7
2
0.681
VC25100EUFT
VC25100EUFT
100
308.0
150
60
3500
10
35
2.3
1
0.794
VC25100EUF
VC25100EUF
100
308.0
150
60
3500
10
35
2.3
1
0.794
VC25125EUFT
VC25125EUFT
125
333.5
150
70
3500
10
40
2.8
1
0.908
VC25125EUF
VC25125EUF
125
333.5
150
70
3500
10
40
2.8
1
0.908
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表