目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VC.692 - Lobe knobs
Elesa
INCH CATALOGUE
Clamping knobs
Lobe knobs
VC.692 (inch sizes)
VC.692 (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/02/1_lobe_knobs/vc_692_combi/vc_692/vc_692.prj},{NB=Lobe knobs VC.692/40_B-1/4-20},{CODE=967432},{DESCRIPTION=VC.692/40_B-1/4-20},{DIM01=1.57},{DIM02=1/4-20},{DIM03=1.02},{DIM04=0.59},{DIM05=0.55},{DIM06=0.47},{WEIGHT=0.055},{DA=0.2489},{DB=0.1960}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[Inch]
DIM02
d2B
ⁿ/ₐ
DIM03
L
[Inch]
DIM04
d1
[Inch]
DIM05
l2
[Inch]
DIM06
h
[Inch]
WEIGHT
Weight
[lbs.]
Lobe knobs VC.692/25_B-8-...
967412
VC.692/25_B-8-32
0.98
8-32
0.79
0.47
0.39
0.24
0.015
Lobe knobs VC.692/25 B-1/...
967411
VC.692/25 B-1/4-20
0.98
1/4-20
0.79
0.47
0.47
0.39
0.018
Lobe knobs VC.692/25_B-10...
967414
VC.692/25_B-10-32
0.98
10-32
0.79
0.47
0.39
0.39
0.015
Lobe knobs VC.692/32_B-10...
967422
VC.692/32_B-10-32
1.26
10-32
0.89
0.55
0.49
0.39
0.033
Lobe knobs VC.692/32_B-1/...
967424
VC.692/32_B-1/4-20
1.26
1/4-20
0.89
0.55
0.49
0.39
0.030
Lobe knobs VC.692/40_B-1/...
967432
VC.692/40_B-1/4-20
1.57
1/4-20
1.02
0.59
0.55
0.47
0.055
Lobe knobs VC.692/40_B-5/...
967434
VC.692/40_B-5/16-18
1.57
5/16-18
1.02
0.59
0.55
0.51
0.050
Lobe knobs VC.692/40 B-3/...
967435
VC.692/40 B-3/8-16
1.57
3/8-16
1.02
0.59
0.55
0.51
0.066
Lobe knobs VC.692/50_B-5/...
967442
VC.692/50_B-5/16-18
1.97
5/16-18
1.22
0.70
0.67
0.63
0.096
Lobe knobs VC.692/50_B-3/...
967444
VC.692/50_B-3/8-16
1.97
3/8-16
1.22
0.70
0.67
0.67
0.088
Lobe knobs VC.692/60_B-3/...
967451
VC.692/60_B-3/8-16
2.36
3/8-16
1.44
0.83
0.83
0.79
0.110
Lobe knobs VC.692/60_B-1/...
967452
VC.692/60_B-1/2-13
2.36
1/2-13
1.44
0.83
0.83
0.67
0.110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表