카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VB.839-SST - Three-arm knobs
Elesa+Ganter
Clamping knobs
VB.839
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/vb_839/vb_839_sst.prj},{NB=Three-armknobs VB.839/80 SST-M10-C3},{PARTNUMBER=64678-C3},{DESCRIPTION=VB.839/80 SST-M10-C3},{DIM01=80},{DIM02=M10},{DIM03=37.0},{DIM04=30.5},{DIM05=20},{DIM06=17},{WEIGHT=71},{R=0.757},{G=0.773},{B=0.753},{DIM02X=10},{D=20},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Three-arm knobs VB.839/63...
64638-C9
VB.839/63 SST-M8-C9
63
M8
30.5
23.0
16
13
41
Three-arm knobs VB.839/63...
64638-C2
VB.839/63 SST-M8-C2
63
M8
30.5
23.0
16
13
41
Three-arm knobs VB.839/63...
64638-C3
VB.839/63 SST-M8-C3
63
M8
30.5
23.0
16
13
41
Three-arm knobs VB.839/63...
64638-C4
VB.839/63 SST-M8-C4
63
M8
30.5
23.0
16
13
41
Three-arm knobs VB.839/63...
64638-C5
VB.839/63 SST-M8-C5
63
M8
30.5
23.0
16
13
41
Three-arm knobs VB.839/63...
64638-C6
VB.839/63 SST-M8-C6
63
M8
30.5
23.0
16
13
41
Three-arm knobs VB.839/63...
64638-C17
VB.839/63 SST-M8-C17
63
M8
30.5
23.0
16
13
41
Three-arm knobs VB.839/80...
64678-C9
VB.839/80 SST-M10-C9
80
M10
37.0
30.5
20
17
71
Three-arm knobs VB.839/80...
64678-C2
VB.839/80 SST-M10-C2
80
M10
37.0
30.5
20
17
71
Three-arm knobs VB.839/80...
64678-C3
VB.839/80 SST-M10-C3
80
M10
37.0
30.5
20
17
71
Three-arm knobs VB.839/80...
64678-C4
VB.839/80 SST-M10-C4
80
M10
37.0
30.5
20
17
71
Three-arm knobs VB.839/80...
64678-C5
VB.839/80 SST-M10-C5
80
M10
37.0
30.5
20
17
71
Three-arm knobs VB.839/80...
64678-C6
VB.839/80 SST-M10-C6
80
M10
37.0
30.5
20
17
71
Three-arm knobs VB.839/80...
64678-C17
VB.839/80 SST-M10-C17
80
M10
37.0
30.5
20
17
71
Three-arm knobs VB.839/10...
64708-C9
VB.839/100 SST-M12-C9
100
M14
43.0
35.0
23
20
109
Three-arm knobs VB.839/10...
64708-C2
VB.839/100 SST-M12-C2
100
M14
43.0
35.0
23
20
109
Three-arm knobs VB.839/10...
64708-C3
VB.839/100 SST-M12-C3
100
M14
43.0
35.0
23
20
109
Three-arm knobs VB.839/10...
64708-C4
VB.839/100 SST-M12-C4
100
M14
43.0
35.0
23
20
109
Three-arm knobs VB.839/10...
64708-C5
VB.839/100 SST-M12-C5
100
M14
43.0
35.0
23
20
109
Three-arm knobs VB.839/10...
64708-C6
VB.839/100 SST-M12-C6
100
M14
43.0
35.0
23
20
109
Three-arm knobs VB.839/10...
64708-C17
VB.839/100 SST-M12-C17
100
M14
43.0
35.0
23
20
109
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RE.F8-N - ELESA-Monolithic wheels with steel sheet bracket
Elesa
17.04.2024
Die springs - Die springs
Febrotec
16.05.2024
VRTP. - ELESA-Spoked handwheels
Elesa
26.09.2023
241.02. - Round wire compression spring
FIBRO
21.07.2023
GN 322-A - ELESA-Two-spoke handwheels
Elesa
13.05.2024
VB.639 S-INOX - Three-arm knobs
Elesa+Ganter
28.03.2024
VB.639 FP - Three-arm knobs
Elesa+Ganter
28.03.2024
VB.639-A - Three-arm knobs
Elesa+Ganter
28.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성