V Ø 2 - Light load
Special Springs
Die springs
Die springs - INCH
Die springs to ISO 10243 INCH
Series V
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_inch/molle_per_stampi_iso10243_inch/v/v_50_inch.prj},{NB=V50-127(0-in)},{CODE=V50-127},{DHINCH=2},{DDINCH=1},{LO=127},{LOINCH=5},{LOIX=5.00},{R=40.6},{RG1I=40.60},{SXINCH=0.00},{S1INCH=1.25},{F1LBS=508},{S2INCH=1.50},{F2LBS=609},{S3INCH=1.75},{F3LBS=711},{SN=50.8},{SNINCH=2.00},{FN=3607},{FNLBS=812},{SBINCH=2.51},{FBLBS=1017},{MAT=Cr-Si},{BXHINCH=0.43 x 0.21},{DEINCH=1.93},{DE1=49.000},{B=10.900},{RG1=71.000},{H=5.300},{DDNUM=25.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
-
ⁿ/ₐ
DHINCH
Hole diameter
[Inch]
DDINCH
Rod diameter
[Inch]
LOINCH
Free length
[Inch]
R
Rate /±10%
[lbs/0.1 in.]
FXI
Force
[lbs]
LXINCH
Length at compression end
[Inch]
S1INCH
Recommended working deflection for long spring life
[Inch]
F1LBS
Force
[lbs]
S2INCH
Recommended working deflection for medium spring life
[Inch]
F2LBS
Force
[lbs]
S3INCH
Deflessione per media - corta durata
[Inch]
F3LBS
Force
[lbs]
SNINCH
Maximum operating deflection
[Inch]
FNLBS
Force
[lbs]
SBINCH
Solid deflection
[Inch]
BXHINCH
Cross wire section
[Inch]
V50-064
V50-064
2
1
2 1/2
89.2
0.00
2.50
0.63
562
0.76
674
0.88
787
1.01
899
1.22
0.43 x 0.21
V50-076
V50-076
2
1
3
71.4
0.00
3.00
0.75
534
0.90
641
1.05
749
1.20
855
1.46
0.43 x 0.21
V50-089
V50-089
2
1
3 1/2
62.3
0.00
3.50
0.88
547
1.05
655
1.23
764
1.40
873
1.72
0.43 x 0.21
V50-102
V50-102
2
1
4
53.7
0.00
4.00
1.00
539
1.20
647
1.41
756
1.61
863
1.98
0.43 x 0.21
V50-115
V50-115
2
1
4 1/2
46.3
0.00
4.50
1.13
525
1.36
629
1.58
734
1.81
838
2.29
0.43 x 0.21
V50-127
V50-127
2
1
5
40.6
0.00
5.00
1.25
508
1.50
609
1.75
711
2.00
812
2.51
0.43 x 0.21
V50-139
V50-139
2
1
5 1/2
38.0
0.00
5.50
1.38
524
1.65
628
1.92
728
2.20
838
2.74
0.43 x 0.21
V50-152
V50-152
2
1
6
34.3
0.00
6.00
1.50
513
1.80
616
2.09
719
2.39
821
3.01
0.43 x 0.21
V50-178
V50-178
2
1
7
29.7
0.00
7.00
1.75
521
2.10
625
2.45
729
2.80
833
3.62
0.43 x 0.21
V50-203
V50-203
2
1
8
25.1
0.00
8.00
2.00
503
2.40
603
2.80
704
3.20
804
4.12
0.43 x 0.21
V50-254
V50-254
2
1
10
20.0
0.00
10.00
2.50
500
3.00
600
3.50
701
4.00
800
5.14
0.43 x 0.21
V50-305
V50-305
2
1
12
16.3
0.00
12.00
3.00
489
3.60
587
4.20
685
4.80
782
6.10
0.43 x 0.21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表